Sign in
Metric, Coarse Thread UNC
Brand: Cat
Metric, Coarse Thread UNC
Brand: Cat
Units of Measure
GENERATOR
SR4B SR4BHV XQP500 XQP550
TRUCK ENGINE
3126
INTEGRATED TOOLCARRIER
IT38H IT38G IT14G IT38F IT62H IT24F IT28G IT28F IT62G II IT18F IT38G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 631 631K 613G 637K 623K 621K 627K
WHEEL HARVESTER
570B 580B
SPL EXCAVATOR BASED SOLN
OEM-PM
ASPHALT COMPACTOR
CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
535D 535C 545D 545C 525D 525C 555D
ROTARY DRILL
MD6310 MD6200 MD6380
MINI HYD EXCAVATOR
308E CR 302.5C 308E2 308E SR 308E2 SR 301.8 307C 307B 301.6 301.5 307E 308E2CR 308E 308D 308C 305.5 GC 303E CR 305.5 CR 301.6C 301.8C 308E2 CR 307E2 308E2SR 308.5 304 305 308 309 307 310 305 CR
TRACK FELLER BUNCHER
1190 2290 2491 TK732 TK1051 TK722 TK721 1290T 2390 2391 TK711 511 522 521 1190T 521B 532 522B
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 345B II 320-A L 325B L 320-A N 324E 375-A L 325-A 320D2 374F L 322N 322-A LN 312-A 322B 322C 324E LN 321C 345B 321B 349F L 374D L 336F L XE 312C L 314E CR 330C FM 325B 350 L 336E L 325C 349E 336E H 349F 340F 345B L 330-A L 314D LCR 336F LN XE 324E L 385B 320B 320C 320D 314E LCR 345B II MH 336D2 L XE 349F LXE 390D 318B N 390F 325 LN 336E LNH 350-A 349E L VG 325B LN 315-A L 330C L 568 FM 320B LU 320D FM 320B LL 352 UHD 349 324D FM 352 329E L 329E 330-A 317 N 330C LN 395 313F LGC 374 330C MH 311D LRR 312B 312C 336E 312D 336F 322B LN 314D CR 336F XE 311B 311C 349E L 325C L 352F XE VG 330B LN 312B L 320D2 GC 311-A 330-A L 352F-VG 315B 315C 350-A L 314C 322-A 324D L 313B 313D 352F 312D L 322B L 317-A 336F L 374F 345C L 325-A L 322 L 317-A N 314F CR 336F LNXE 313F GC 315-A 336F LN 329E LN 320B FM LL 320B S 320B N 320B L 315B FM L 330B 330C 390F L 320 L 320B U 336E LN 336E LH 325-A FM L 336D2 LXE MH3295 313D2 GC 320D L 390D L 325C FM 340F L UHD 330B L 325 L 317B L 322-A L 322-A N 325-A LN 340F L LRE 320C FM 319C 318C 322 LN 318B 320-A 317B LN 336D2 XE 315B L 321D LCR 375-A 315F LCR 322C FM M312 M315 M318 M320
SHOVEL
6040
MULTI TERRAIN LOADER
287D 297D XHP 277D 297D
COMPACT TRACK LOADER
285XE 299D 279D 275 285 255 265 275XE 299D XHP 289D
WHEEL TRACTOR
623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651E 631K 631D 631E 631G 621K OEM 657E 633D 657G 637G 637D 637E
ROTARY MIXER
RM800 RM500B
COMBINE HARVESTER
460
HEX BASED SPL SOLUTION
352F OEM
TRACK LOADER
973K 953C 973 963C
PETROLEUM TRANSMISSION
CX31-P600-C18I
SOIL COMPACTOR
825 CP44B CP68B 815 CS76B CS74B CP12 GC CS12 GC 815K 815B 815F CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP13 GC CP74B 825H 825G 825K CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B 825G II CS11 GC
BACKHOE LOADER
420F2 430E 430F 450E 450F 420XE 438C 438D 438B 416F2 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 434 430 432 444 440 450 416E 416F 416C 416D 416B 434F2 432F2 430F2 442D 442E 426B 426C 428F2 424D 446D 446B 422F 422E 420D 444F 420E 444E 420F 444F2 426 F2 422F2 428F 428D 428E 428B 428C
WHEEL DOZER
854K 834G 834H 834K 814K 814F 844H 844K 834 844 854 824H 824G 824K 814 824 824G II
LANDFILL COMPACTOR
836 826 826G II 816 826G 826H 826K 816K 836G 836K 816F
WHEEL LOADER
982XE 960F 988 XE 962H 962G 986K 980XE 988K 966D 966F 966E 966H 966G 966K 966M 950GC 814K 924F 924H 924G 924K 928F 926M 928H 928G 966 GC 907K 986 980 982 950G II 928HZ 906K 906M 988 995 990 993 992 980G II 988K XE 908K 908M 926 924 930 938 982 XE 980 XE 924GZ 908 907 906 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992K 994F 970F 994K 966G II 972G 972H 972K 972M 988GC 950G 950F 950H 930H 930K 930M 962G II 938G 938F 938H 938K 938M 918F 980GC 966F II 972G II 966M XE 980C 980F 980M 982M 950F II
COMPACT WHEEL LOADER
920K 901C 902C 914 910 903 902 908 902C2 906 930 938 920 926 903C 908M 906M 907M 910G 910K 910M 903C2 914K 914M 914G 918M
TELEHANDLER
RT80 TH314D TH337C RT60 RT50 TL1055D TH357D TH336C TH330B TH220B RT100 TH3510 TH350B TH460B TH360B TH103 TL943 TH357 TL1055 TH407C TL1255 TH62 TH63 TH406C TH514C TH82 TH83 TH1055 TL943D TH1255 TH560B RTC60 TH580B TH340B TH255C RT50SA TL642 TL642D TH0642 TH0842 TH408 TH414C TL1255D TH417D TH417C
FORWARDER
554 564 584 574 574B 584HD
ARTICULATED TRUCK
D400E II D300E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D250E II D350E II 740C 740B 745C
UTILITY COMPACTOR
CB1.8 CB1.7
GRAPPLE-LOG LOADING
GLL55 GLL52 GLL60
WHEELED EXCAVATOR
W330B M318C M315C M316C M313C M322 M325C MH MH3026 M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-500 PF-300C PS-300C CW34 CW12 CW-34
INDUSTRIAL ENGINE
3126 3126B C32 C18 C9.3 C4.4 C-9 C13 C15
WHEEL SCRAPER
657E 637K
QUARRY TRUCK
777E 772G 770G
ASPHALT SCREED
SE60 V SE60 VT XW SE50 VT SE50 V SE60VT XW SE60 V XW
LOGGER
322C
TRACTOR
784C
UNDERGROUND ART TRUCK
AD60 AD63 AD45 AD55B
ON HIGHWAY TRUCK
CT660
POWER MODULE
TR43-C18L
TRANSMISSION-ONHIGHWAY
CX28
WHEEL SAW
SW380 SW480
LOAD HAUL DUMP
R2900 R2900 XE R1300G II R1700 R1700 XE
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
MATERIAL HANDLER
MH3260 MH3295
MOTOR GRADER
135H 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160K 160H 160M 140M 3 AWD 14M-3 120H 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 143H 12M 3 12M 2 140 GC 160M 2 160M 3 18M3 16M 160 16H 14L 150 14M 140 16GC 14H 12H 12M 12K 14M3 120 16M3 120K 2
ROTARY CUTTER
RC20
HYDRAULIC SHOVEL
6020 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6040 FS
TRACK-TYPE TRACTOR
D10 D11 D3G D4G D5N D5G D6N XL D6T D6N D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D6T LGP D3K2 XL D6K2 XL D6T XW D6T XL D8T D8R D8N D9T D6T XW PAT D6K2 D5K XL D5K LGP D6XE D4K XL D9 GC D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D8 D7 D4K LGP D5K2 LGP D10T D11R D11T D6T LGPPAT D10T2 D8R II D6T XL PAT D5K2 XL D3K LGP
KNUCKLEBOOM LOADER
539
ASPHALT PAVER
AP1055 AP655 BG-240C AP-900B AP300F BG-260C AP600 AP500F AP655F BG1000E AP-1000B AP-1000E AP-1000F BG-2255C AP355F AP555F AP655F L AP600F AP-655C BG1055E AP355 AP-1055F AP-1055E AP300 AP1000
TRANSMISSION-MILITARY
CX28
MARINE ENGINE
3126 3116 C7 3126B
PIPELAYER
587T PL83 PL87 PL72 PL61 583T
MINING EXCAVATOR
5230B 5130B
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
5080 5090B
VIBRATORY COMPACTOR
CB10 CS-44B CS-68B CB7 CB1.8 CB1.7 CS-323C CD-44B CS-433E CS-66B CS-64B CP-64 CB-66B CP-56 CB-534C CB-534B CB-534D CP-44 CP11 GC CB-64B CS12 CS14 CP-76 CP-74 CS78B CS54B CB-64 CB-54 CB-564D CB-214E CD-54 CB-214C CS56B CB-44B CB-68B CB-434C CS79B CP-68B CP-44B CS-583E CS74B CS10 GC CP68B CP44B CS-56 CS11 GC CS-56B CS-44 CS-54B CS-78B CS-79B CP-433E CS-423E CP12 CS-76B CP-323C CP74B CS-76 CS-74 CS-74B CB46B CS-64 CB-545 CB-544 CB-54B CS512 GC CB-634C CB-634D CP12 GC CD-54B CS7 CB-224E CB-224C CP-54B CP7 CS68B CS44B CP-56B CP-573E CP54B CP-74B CP76B CS-573E CP56B
TECHNOLOGY
AUTOGUIDNC
PETROLEUM PACKAGE
CX31-C9I
MOBILE HYD POWER UNIT
390F 329E 349E L HVG 349E C7.1 352FMHPU 336FMHPU 336F 330F 330C
GENERATOR SET
3508 XQ1140 C13GENSET D400GC 3516 3512 C18 GEN SE XQ425 3508B 3516B GEN D350GC C13 XQ375 C18 C15 C13 C7.1 3512B 3516C 3516B
RECLAIMER MIXER
RM800 RM500B
ENGINE
C15 C18 C13B C9.3 C27 INDUSTRIAL
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740
COLD PLANER
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-465
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM800 RM600 RM500B RM500
GEN SET ENGINE
POWER SYS
ENGINE - MACHINE
C32 C27 C-9
CHALLENGER
MT765 MT755 MT745 MT735 MTC735 MTC745 MTC755 MTC765 65C 65D
COMBINE
470 465 460
SKID STEER LOADER
272D XHP 272D 270XE 250 260 270 262D 265 246D
OFF-HIGHWAY TRUCK
D10R
WHEEL FELLER BUNCHER
573C 573D 553C 2570C 2570D 563C 563D 2470C 2670C 2670D
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 777C 777B 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793F 772G 773G 797F 773F 797B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 770G OEM 785G 773G OEM 785C 785D 795F AC
COMPACTOR
CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced