Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2544: M10-1.5 x 140mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7X-2544: M10-1.5 x 140mm Hex Head Bolt
7X-2544: M10-1.5 x 140mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
7X-2544: M10-1.5 x 140mm Hex Head Bolt
7X-2544: M10-1.5 x 140mm Hex Head Bolt
7X-2544: M10-1.5 x 140mm Hex Head Bolt
7X-2544: M10-1.5 x 140mm Hex Head Bolt
7X-2544: M10-1.5 x 140mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-2544

Units of Measure

USMetric
Bolt Length (in): 5.512
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 140.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 4.252
Grip Length (mm): 108.0
Material: Steel,Alloy Zinc,Carbon Steel,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 7X-2544

TRUCK ENGINE

3126

INTEGRATED TOOLCARRIER

IT24F IT38G IT28G IT28F IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

WHEEL HARVESTER

550B 560B

MINI HYD EXCAVATOR

301.8 307D 307C 307B 301.6 301.5 308D 308C 308.5 307.5 306 310 305.5

ROTARY DRILL

MD6310 MD6200 MD6250

HARVESTER HEAD

HH55 HH65

EXCAVATOR

330 L 320-A L 325B L 320-A S 320-A N 312B 324D 325-A 320D2 320D3 322B LN 326D L 374F L 311B 323D 322N 322-A LN 330D2 325C L 322B 322C 3101 323D LN 352F XE VG 312B L 320D2 GC 349F L 320D2 FM 325D L 330-A L 330 LN 352F-VG 315C 322-A 325B 324D L 325C 325D 349F 352F 322B L 324D FM LL 330-A L 329D LN M325D MH E140 374F 325-A L 323D SA 323D3 323D S 323D L 322 L 330D2 L 323D2 326D2 L 320N 320B 320C 320D 320B S 320B N 320B L 390F L 320 L M325D L MH 320C L 349F LXE 325D FM LL 325-A FM L 320D LN MH3295 318B N 390F 320D L 325 LN 319D LN 325C FM 325D FM 325B LN 320D GC 326D2 319D L 323D2 L 325 L 320D FM 317B L 322-A L 322-A N 352 UHD 340 325-A LN 329D L 324D FM 352 319D 320C FM 319C 320 318C 322 LN 318B 320-A 330 329D 330-A 317B LN 315B L 395 325D MH 330-A LN 329D2 L 322C FM 320D2 L 324D LN M312 329D2 M315

PUMP POWER END

WSP255

SHOVEL

6040

COMPACT TRACK LOADER

255 265

WHEEL TRACTOR

631K 621K OEM 651 623H 621H 627H 637K

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

973 973C 973D 973K 953B 953C

SOIL COMPACTOR

CP68B CP56B CS76B CS74B CP74B 825H 825G 825K 825C 815F II CP11 CP12 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS68B CS66B CS78B CS54B 825G II

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 427F2 438C 426C 424B HD 416F2 415 416 428F2 424B 428 436C 420 446D 420D 432D 434 430 432 444F2 444 440 450 422F2 416C 416D 428C 434F2

WHEEL DOZER

844H 844 834G 834H 824H 824G 824C 824K 814F II 824G II

LANDFILL COMPACTOR

836 826G II 816F II 836H 826C 826G 826H 826K

COMPACT WHEEL LOADER

908 906

WHEEL LOADER

972H 972K 950G 962G 966H 966K 930K 930M 924G 924K 962G II 928F 938G 938K 938M 926M 928G 966 GC 980 950G II 928HZ 980GC 980G II 938G II 980H 980G 994F 994D 994H

TELEHANDLER

RT60 RT50 RTC60 RT50SA

FORWARDER

574B 564 584 584HD

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D250E II D350E II D400E II D300E II 740C 740B 740 GC 745C 740 735C 735B 745 735 OEM 735

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M319 M316 M317 M325C MH M314-07 M323F

PNEUMATIC COMPACTOR

PS-360B PS-360C PF-290B

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C18 C4.4 C15

QUARRY TRUCK

772G 770G

ASPHALT SCREED

AS2302C

WHEEL SCRAPER

637K

LOGGER

322C

UNDERGROUND ART TRUCK

AD55B AD60

FELLING HEAD

HF221 HF201 HF201B

QUICK COUPLER

QUICK COUPLER

LOAD HAUL DUMP

R3000H R2900G R2900 R2900 XE

OFF HIGHWAY TRUCK

789G 777G 777E 796 AC 794 AC 773GC 772 770 793D 777 775 773 793F 798 AC 789 785 793 798

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3050 MH3295 M325D L MH

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

14 120M 120M 2 163H 140M 143H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 12H 12M 24M 160M 140M 3 AWD

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6015 6040 6030 6015B

TRACK-TYPE TRACTOR

D6XE D6T D7E D9 D2 D1 D3 D6 D6 XE D8T D9T D7E LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP300F AP600 AP500F BG1000E AP600F AP-1000E AP-1000F AP355 AP-1055E AP300 AP355F AP1000

PIPELAYER

PL83 PL87 PL72

MINING EXCAVATOR

5230B 5110B 5130 5130B

VIBRATORY COMPACTOR

CS-56B CS-68B CS-663E CS-54B CS-66B CS-78B CS-79B CP-663E CP12 CS-64B CS-76B CP74B CS-74B CP-563E CB-534C CS12 CS14 CS78B CS54B CP-54B CS68B CS56B CS79B CP-56B CP-68B CP-573E CP54B CP-74B CS-583E CP76B CS74B CS-573E CS-683E CS-563E CP68B CP56B

MOBILE HYD POWER UNIT

329D L 323D LN 352FMHPU 390F 330D2 325D L 325C 325D 324D LN 323D L

GENERATOR SET

3508B C9 3512B

ENERGY STORAGE

PGS840 ETS1500

RECLAIMER MIXER

RM-500

ENGINE

C15 C18

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-565B PM-465 PM-200 PM-201

RIPPER

953B

SKID STEER LOADER

250 260 265

TRUCK

773G LRC 793F XQ 794 AC 793F CMD 775G 772G OEM 793F OEM 777G 775G OEM 770G OEM 785 793 770G 795F XQ 793D 793B 793C 793F 772G 785G 773G 797F 773G OEM 797B 795F AC 793F AC 775G LRC

WHEEL FELLER BUNCHER

HA770 TK370 TK380 HA870 543 533

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced