Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components7X-3164: 3/4-16 Hex Head Straight Adapter
HomeHydraulicsOther Hydraulic Components7X-3164: 3/4-16 Hex Head Straight Adapter
7X-3164: 3/4-16 Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Product Images
7X-3164: 3/4-16 Hex Head Straight Adapter
7X-3164: 3/4-16 Hex Head Straight Adapter

Fluid Carrying Straight Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7X-3164
Coolant and Urea Compatible Seal: 180-8424 (13/16-16), 6V-6609 (3/4-16)
Oil and Fuel Compatible Seal: 228-7090 (13/16-16), 238-5080 (3/4-16)
Transmission and Hydraulic Oil Compatibile Seal: 3K-0360 (3/4-16), 6V-8398 (13/16-16)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 7X-3164

POWER MODULE

TR43-C18L

BUCKET

BUCKET

WHEEL HARVESTER

560B 580B 580

LOAD HAUL DUMP

R2900 XE

OFF HIGHWAY TRUCK

789D 796 AC 794 AC 793F 798 AC 793 798

MATERIAL HANDLER

MH3032

OEM SOLUTIONS

3412C

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6020B

TRACK-TYPE TRACTOR

D6N XL D6N D6N LGP D11R

ASPHALT PAVER

AP1055 AP655 BG555E BG-260D AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP655F L AP600F AP-655D BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG1055E AP-1055F AP-1055D AP-1055E BG600D BG655D BG500E AP1000

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 302.5 301.8 307D 301.6 301.5 308E2CR 305.5D 308D 303E CR 303.5E2 CR 302.4D 308E2 CR 302.7D 301.7CR 304E2 304C CR 308E2SR 303C CR 304E2 CR 304D CR 304 305C CR 302CR 304.5E2 305D CR 304E 308E2 SR 303.5E2 303.5CR 302.7CR

TRACK FELLER BUNCHER

1190 TK711 TK732 TK722 TK721 1190T 521B 522B 1290T

FORESTRY PRODUCTS

568

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

311D LRR 320MHPU 316F L 349D L 312E 312F 336D 324D 336E 312D 324E 336F 315D L 333 GC 320D2 336D2 L 322B LN 314D CR 335F 323F 336F XE 323D 349E L 325C L 322C 323D LN 324E LN 352F XE VG 330B LN 330D FM 345C 345D 320D2 GC 349F L 325D L 316F 352F-VG 317 315 313 320D LRR 315C 326F L 336D L 323F OEM 312D2 L 336F L XE 323E LN 314E CR OTHER 326F 349D 324D L 313F 330GC 336E L 320 GC 325C 349E 325D 336E H 349F 320E RR 325F 312D2 352F 312D L 340F 322B L 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L 312E L 345C L 330 GC 323D SA 320D RR 323D S 323D L 313F L 330D2 L 326D2 L 314F CR 345D L 336F LNXE 313F GC 320B 320C 320D 320E 314E LCR 323E L 336F LN 329E LN 323E SA 320E LN 320B S 330F 320B L 330C 330D 323F L 317 GC 336D2 L XE M325D L MH 365B 336E LN 336E LH 349F LXE 323F SA 320D LN 312F GC 320D L 336E LNH 315 GC MH3040 336D LN 319D LN 340MHPU 340F L UHD 349E L VG 330B L 326 GC 320E L 325D FM 349D2 319D L 323D2 L 330C L 336D2 320F L 568 FM 313D2 330F LN 330D L 352 UHD 318E L 340 349 336 GC 328D LCR 313 GC 329D L 324D FM 340F L LRE 349D2 L 352 350 325F LCR 355 319D 330D LN 318F L 320 326 325 323 329E L 318F 319 345D L VG 330 335 336 333 311F LRR 329D 330F L 329E 329F L 335F LCR 330C LN 395 313F LGC 321D LCR 316E L 315F LCR M320GC 329D2 L 322C FM 320D2 L 324D LN M312 329D2 M315 M318 326F LN M320

VIBRATORY COMPACTOR

CD-44B CB-54B CB-534D CB-536D CD-54B CB-564D CB-44B

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

329D L 323F OEM 336FMHPU 330C

COMPACT TRACK LOADER

249D 239D 239D3 249D3

WHEEL TRACTOR

621G

GENERATOR SET

3512 G3516H C175-16GENSET C175-20 C175-16 G3520H 3512B G3512H

ROTARY MIXER

RM500B

WORK TOOL

GRAPPLE

RECLAIMER MIXER

RM400 RM500B RM-300 RM-500

ENGINE

3512B 3516E

TRACK LOADER

973C

BACKHOE LOADER

432F2 442D 430D 442E 450E 450F 427F2 438C 426C 438D 428F2 424D 428 436C 422F 434E 422E 434F 420D 432E 444F 432F 432D 444E 434 432 444F2 444 422F2 428F 416C 428D 416D 428E 428C 434F2

WHEEL DOZER

844H 844

WHEEL LOADER

988G 988H 990 II 990 990K 990H 980H 994F

TELEHANDLER

TH1055 TH1255 TH330B TH220B TH355B TH350B TH340B TH0642 TH0842

ROAD RECLAIMER

RM400 RM500

FORWARDER

584 584HD

ENGINE - MACHINE

C32

WHEELED EXCAVATOR

M315 M330D M315GC

SKID STEER LOADER

226D 232D3 249D3 226D3 232D

ASPHALT SCREED

AS4251C

TRUCK

794 AC 793F CMD 789D 793D 793F 785C 785D

POWERTRAIN

TR43M44-C13B

GAS ENGINE

G3512H G3516

COMPACTOR

CB7 CD10 CB10 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced