Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5239: M24-3 x 100mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5239: M24-3 x 100mm Hex Socket Head Bolt
7Y-5239: M24-3 x 100mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
7Y-5239: M24-3 x 100mm Hex Socket Head Bolt
7Y-5239: M24-3 x 100mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-5239

Units of Measure

USMetric
Material: STEEL,Coating Fluid,Alloy Steel
Coating: Zinc Phosphate + Oil
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 100.0
Grip Length (mm): 40.0
Hand of Thread: RH
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 3.937
Thread Size (mm): M24
Grip Length (in): 1.575
View More
Compatible Models for part number 7Y-5239

GENERATOR SET

3512

WHEEL TRACTOR

631K 657G 637K

SHOVEL LOGGER

345C

HEX BASED SPL SOLUTION

352F OEM

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3050 M325D L MH

WHEEL DOZER

834 834G 834H 834K

FOREST PRODUCTS

OTHER

HYDRAULIC SHOVEL

6060

WHEEL LOADER

962 966 972K 972M 972 972L 972 XE 966 XE 966XE 988GC 950K 962K 950M 962M 966L 966K 966M 950 950GC 950 GC 972M XE 966M XE 972XE

FORWARDER

574B 554 564 584 574 584HD

TRACK FELLER BUNCHER

2390 2391 TK1051 1190 511 2290 522 521 2491 1190T 1090 521B 532 522B 1290T

FORESTRY PRODUCTS

568

WHEELED EXCAVATOR

M325C MH M322D MH MH3026 W345C MH MH3024 M318D M322 M318C M318F M320F M324D2 MH M318D MH M330D M323F M322D2 M322F M322D M322C W330B W345B II M318C MH M315C M315D M317D2 M316C M316F M316D M320D2 M325B M322D2 MH

INDUSTRIAL ENGINE

C4.4

WHEEL SCRAPER

637K

LOG LOADR FORST MACH

558

LOGGER

322C

FRONT SHOVEL

5080 385C 5090B

EXCAVATOR

336E LN 330 L 345B II 336E LH 349F LXE 349D L 320-A L 325D FM LL 325B L 336D2 LXE 323F SA 320-A S 320-A N 336D 324D 336E 336F 325-A 336D2 L 322B LN 340D2 L 323F 336F XE 323D 322N 325 LN 322-A LN M318F 349E L 336E LNH 350-A 325C L 322C 336D LN 319D LN 340MHPU 325C FM 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 330B L 330B LN 330D FM 345B 345C 345D 349 GC 336 MHPU 320E L 325D FM 349F L 325B LN 385C L 325D L 330-A L 349D2 319D L 330 LN 352F-VG 325 L 330C L 326F L 336D L 323F OEM 336D2 320F L 336F L XE 568 FM 323E LN 350-A L 330C FM 326F 349D FM568 324D L 350 L 330D L 350 OEM 322-A L 336E L 322-A N 320 GC 325C 349E 325D 336E H 349F 325F 352 UHD 340 352F 340F 322B L 345B L 349 324D FM LL 330-A L 325-A LN 330D MH 328D LCR 329D LN 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 352 350 325F LCR 323F LN 355 319D 330D LN 319C 324E L 336F L 568 FM LL 320 326 345C L 325 323 318C 325-A L 322 LN 318B 323D SA 345D L VG 323D S 320-A 330 336D2 GC 340D L 323D L 322 L 336 385B 385C 330-A 345D L 320N 336F LNXE 336D2 XE 330C LN 320B 320C 323E L 336F LN 321D LCR 323E SA 320E LN 320B S 330-A LN 320B N 320B L 345B II MH 365B II 322C FM 330B 330C 330D 324D LN M315 M318 320 L 336D2 L XE 330C MH 365B L 345C MH M325D L MH 365C 326F LN 365B M320

VIBRATORY COMPACTOR

CB-523 CB-523B CB-525 CB-525B

MOBILE HYD POWER UNIT

330D L 336FMHPU 336D L 350MHPU 349E L HVG 325D 336D 336E 323F OEM 345D 345C 336E HVG 330D 330C 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced