Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt
7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt
7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt
7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt
7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt
7Y-5241: M20-2.5 x 60mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-5241

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M20x2.5
Grip Length (in): 0.295
Bolt Type: Socket Head
Thread Size (in): 0
Bolt Length (in): 2.362
Class or Grade: Iso 898-1 Class 12.9
Thread Size (mm): M20
Grip Length (mm): 7.5
Bolt Length (mm): 60.0
View More
Compatible Models for part number 7Y-5241

GENERATOR SET

C32 C175-16 C175-16GENSET 3516C 3516E

MULTI PROCESSOR

MP345 MP15 MP332 MP20 VT30 VT40

WORK TOOL

RC20

MULTI PROCESSOR JAWS

VT30

TRACK LOADER

973C

DEMOLITION AND SORTING

G345

MATERIAL HANDLER

MH3295

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PM312 PM313 PM310 PM-465

WHEEL LOADER

962H 950H

HYDRAULIC SHOVEL

6060 6030

MULTI PROCESSOR JAW

MP332 MP365 MP318 MP15

FORWARDER

564

ROTARY DRILL

MD6200

SHEAR

S3050

HAMMER

H200 H160GC H130GC S H195 B30 H180GC H185 H130GC H175

MINING EXCAVATOR

5230B 5230

FRONT SHOVEL

5080 385C 5090B

GAS ENGINE

G3516C

PULVERIZER

P332 P214 P324 P232

EXCAVATOR

385C L 320-A L 325-A FM L 325B L 320C 320-A N 365C L 395 MH3295 375-A L 325-A 325 L 385C L MH 375-A 390D 390F 320B L 312-A 325-A L 365B II 390D L 320-A 390F L 320 L 3101 385C FS 365C 385B 385C

VIBRATORY COMPACTOR

CP-533C CS-573C CP-563C CS-583C

MOBILE HYD POWER UNIT

385C 385C L 390F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced