Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5253: M36-4 x 160mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5253: M36-4 x 160mm Hex Head Bolt
7Y-5253: M36-4 x 160mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
7Y-5253: M36-4 x 160mm Hex Head Bolt
7Y-5253: M36-4 x 160mm Hex Head Bolt
7Y-5253: M36-4 x 160mm Hex Head Bolt
7Y-5253: M36-4 x 160mm Hex Head Bolt
7Y-5253: M36-4 x 160mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-5253

Units of Measure

USMetric
Bolt Length (in): 6.299
Thread Size (dia x pitch) (mm): M36x4
Bolt Length (mm): 160.0
Bolt Type: Hex Head
Coating: Zinc Flake
Grip Length (in): 2.992
Material: STEEL,Low Alloy Steel,Alloy Zinc
Grip Length (mm): 76.0
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M36
Locking Feature: None
View More
Compatible Models for part number 7Y-5253

SHEAR

S3070 S3090

HAMMER

H215 H190

WORK TOOL

MTS800

MINING EXCAVATOR

5230B 5230

EXCAVATOR

375-A M320

ELECTRIC ROPE SHOVEL

7495 7495 HF

WHEEL LOADER

994F 994H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced