Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws7Y-5264: M36-4 x 130mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
7Y-5264: M36-4 x 130mm Hex Head Bolt
7Y-5264: M36-4 x 130mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
7Y-5264: M36-4 x 130mm Hex Head Bolt
7Y-5264: M36-4 x 130mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
9X-8259: M36 ID Steel Flat Washer
9X-8259: M36 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
8T-3018: M36 x 4mm Hex Lock Nut
8T-3018: M36 x 4mm Hex Lock Nut

Cat® Locknut for quick coupler secure fastener to prevent loosening and ensure reliable attachment

Check Price
8T-4955: M36 x 4mm Hex Nut
8T-4955: M36 x 4mm Hex Nut

Metric, Coarse Thread UNC

Check Price
9X-8259
9X-8259: M36 ID Steel Flat Washer
Check Price
8T-3018
8T-3018: M36 x 4mm Hex Lock Nut
Check Price
8T-4955
8T-4955: M36 x 4mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert