Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home7Y-5505: 15 Watts Radio Speaker
Home7Y-5505: 15 Watts Radio Speaker
7Y-5505: 15 Watts Radio Speaker

Cat® Radio Speaker for operator cabin delivering clear and reliable audio communication

Brand: Cat

Product Images
7Y-5505: 15 Watts Radio Speaker
7Y-5505: 15 Watts Radio Speaker

Cat® Radio Speaker for operator cabin delivering clear and reliable audio communication

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 7Y-5505

Units of Measure

USMetric
Diameter (in): 4.02
Power (watts): 10.0
Diameter (mm): 102.0
Length (in): 4.13
Material: Nylon, 6, 6/12, 6/6 Plastic,Carbon Steel
Height (in): 1.47
Width (mm): 105.0
Height (mm): 37.4
Impedance (Ohms): 8.0
Wire Length (in): 9.45
Wire Length (mm): 240.0
Length (mm): 105.0
Width (in): 4.13
View More
Compatible Models for part number 7Y-5505

GENERATOR SET

3512 3512B

MINI HYD EXCAVATOR

307D 307C

ROTARY/TRACK DRILLS

MD5150C

WHEELED EXCAVATOR

W345C MH

HEX BASED SPL SOLUTION

352F OEM 320E 330F OEM

EXPANDED MINING PRODUCTS

LD350

EXCAVATOR

336E LN 311D LRR 316F L 320C L 345B II 336E LH 349F LXE 349D L 325B L 336D2 LXE 312E 323F SA 312F 320D LN 312B 336D 312C 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 326D L 340D2 L 312F GC 335F 323F 336F XE 374F L 311B 313D2 GC 311C 323D 318B N 390F 320D L 349E L 330D2 336E LNH 320D FM RR 325C L 322B 322C 336D LN 319D LN 323D LN 340F L UHD 349E L VG 324E LN 352F XE VG 330B L 345B 345C 345D 312B L 320E L 320D2 GC 349F L 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 320D LRR 315B 315C 330C L 326F L 336D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 313D2-GC 313D2 323E LN 320B LU 320D FM 326F 313D2 LGP 325B 349D 330F LN 324D L 330D L 313F 336E L 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 312D2 GC 318E L 352F 312D L 340F 322B L 345B L 330D MH 328D LCR 329D LN 329D L 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN 318D2 L 324E L 336F L 318F L 374F 312E L 345C L 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 336D2 GC 340D L 323D L 313F L 330D2 L 311F LRR 323D2 329D 330F L 329E 326D2 L 318D2 345D L 336F LNXE 329F L 336D2 XE 335F LCR 313F GC 320B 320C 320D 320E 315B L 323E L 325D MH 313F LGC 336F LN 329E LN 323E SA 320E LN 320B N 330F 320B L 316E L 329D2 L 330B 330C 330D 320D2 L 324D LN 390F L 329D2 323F L 336D2 L XE 345C MH 326F LN 320B U

VIBRATORY COMPACTOR

CB-536D

MATERIAL HANDLER

MH3037 MH3049 MH3295 MH3059

MOBILE HYD POWER UNIT

330D L 329D L 336FMHPU 329E 340D2 L 336D L 349E L HVG 349E 336F 336E C7.1 352FMHPU 323F OEM 390F 330D2 349D L 336E HVG 330F 330C 330FMHPU 349D2 323D L

HYDRAULIC SHOVEL

6015 6015B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced