Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins8B-1312: 22mm Long Chamfered End Dowel Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsDowel Pins
8B-1312: 22mm Long Chamfered End Dowel Pin
8B-1312: 22mm Long Chamfered End Dowel Pin

Cat® Dowel Pin

Brand: Cat

Product Images
8B-1312: 22mm Long Chamfered End Dowel Pin
8B-1312: 22mm Long Chamfered End Dowel Pin
8B-1312: 22mm Long Chamfered End Dowel Pin
8B-1312: 22mm Long Chamfered End Dowel Pin
8B-1312: 22mm Long Chamfered End Dowel Pin

Cat® Dowel Pin

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8B-1312
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8B-1312

Units of Measure

USMetric
Material Description: Steel
Length (in): 0.87
Material: Carbon Steel,Low Alloy Steel
Pin Diameter (in): 0.37
Pin Diameter (mm): 9.4
Length (mm): 22
View More
Compatible Models for part number 8B-1312

GENERATOR

SR4

UNDERGROUND ART TRUCK

AD55B AD60 AD63 AD30

TRUCK ENGINE

1673C 1693 3306

POWER MODULE

TR43 TR43-C18L TR43-E44

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

LOAD HAUL DUMP

R3000H R2900G R2900

OFF HIGHWAY TRUCK

789G 789D 775 773 785D 789 785

OEM SOLUTIONS

3412C

WINCH

518 54H 57H 56H 53 57 56 55 54 59 58 59N 59L 58L

MOTOR GRADER

120G 120B 16 140B 140G 130G 16G 140 14G 14E 12G 24H 24M 120 12F

ROTARY CUTTER

RC20

TRACK SKIDDER

D5HTSK II 517 D4HTSK III D4HTSK II

WHEEL SKIDDER

518C 518 528

TRACK-TYPE TRACTOR

D3C II D10 D9 GC D4H III D3B D3C D4H D4D D4E D5B D5C D5H D5E D6C D6D D6H D7E D9 D5 D10N D10R D10T D6H XL D6H XR D5H XL D5C III D7R D7F D7G D7H D8R D8L D10T2 D8N D8H D9G D9T D9R D9L D9N D4H XL

MARINE ENGINE

3304 3306 D353E D353C D353D D379A D379B D399 D342C D330C D398A D398B D342 D343 D333C

PIPELAYER

578 561B 561D 561C 572F 572G 571G 571F 589 594H 594

FRONT SHOVEL

235C

EXCAVATOR

231D 235B 235C 235D 245B 229 225 235 215 245

ENGINE - GENERATOR SET

3508B

MOBILE HYD POWER UNIT

TH43-C18

RIPPER SCARIFIER

140G 130G 12G 16G

WHEEL TRACTOR

650B 633E II 651B 651E 660B 631K 631D 631E 631C 631G 641B 666B 621K OEM 627 621 623 637 641 651 657 666 623B 623G 623H 623E 623F 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621H 621S 639D 627B 627G 627H 627E 627F 637G 613B 637D 637E 637K

HYDRAULIC CONTROL

163 143 153 140

TRACK LOADER

963 973 939 943 941 953 951C 963B 951B 953B 941B 977K 977L 931B 955H 931C 955K 955L 983B

SOIL COMPACTOR

825 815 825H 825G 825K 825C 825B 825G II

WHEEL DOZER

834 824B 834G 834H 834B 834K 824H 824G 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 836H 836G 836K 816 826C 826G 826H 826K

GRAPPLE

120C 518 125C

WHEEL LOADER

988GC 986H 986K 988B 988G 988H 988F 988K 966C G936 966R 930R 930T 936E 936F 988F II 986 980 982 988 995 994 992 920 980G II 930 936 950 980F II 980K HLG 980B 992B 980C 980F 980H 980G 980L 980K 980M 994F 994D 994K 994H 982M

GEN SET ENGINE

D398B 3306 3304 D379B D399

CHALLENGER

65 75 65C 65B 65D 75D 75C 85C 85D 70C MTC735 MTC745 MTC755 MTC765

ARTICULATED TRUCK

D44B D35HP D350E D350E II D550B D400E D400D D400 D40D

RIPPER

953B 977 953 943 3 7 6 5 4 9 8 10

BOOM

120C

OFF-HIGHWAY TRUCK

D10R

INDUSTRIAL ENGINE

3304 3306 D398 D399 D379 D342 D343 D398B C9.3B D320A D333C D353C D353E D353D D342C D330C D379B

WHEEL SCRAPER

666B 621E 657G 621F 621B 657E 657B 623F 623B 623E 637K 637E 637G 637B 637D 627G 627F 639D 627B 627E 627 666 637 657

QUARRY TRUCK

775D 775B 773E

TRUCK

773G LRC 775G 775F 775E 775D 789C 789D 789B 775G OEM 769B 769C 785 789 793 773E 785G 773D 773G 773F 773G OEM 785C 785D 773B 785B 769 777 775G LRC

SPRAY AR

CAT WDS

LOGGER

227

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

TRACTOR

772B 784C 784B 776 768C

GAS ENGINE

G333C G398 G399 G379A G342C G3306 G379

BULLDOZER

824S 834U 834S 825 9SU 8SU D5C PAT 10SU 7SU 6SU 7S LGP 8S 8U 9C 9U 9S 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 10U 8A 5A PAT 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert