Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeElectrical & ElectronicsBatteriesGeneral Duty8C-3620: 12V 3EE Wet Battery
Home
Electrical & ElectronicsBatteriesGeneral Duty
8C-3620: 12V 3EE Wet Battery
8C-3620: 12V 3EE Wet Battery

12-Volt 3EE BCI General Duty Low-Maintenance Wet Battery

Brand: Cat

Product Images
8C-3620: 12V 3EE Wet Battery
8C-3620: 12V 3EE Wet Battery

12-Volt 3EE BCI General Duty Low-Maintenance Wet Battery

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8C-3620
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8C-3620

Units of Measure

USMetric
Voltage (volts): 12
Application: Starting
Length (in): 19.30
AMP Hr Cap @ 20 Hrs: 54
Battery Type: Wet
Group Size: 3EE
Width (mm): 109
Reserve Capacity (Mins): 95
Equipment Type: INDUSTRIAL,AGRICULTURAL,TRUCK
Weight - Wet (lb): 43
Maintenance Type: Low Maintenance
Weight - Wet (kg): 20
Terminal: SAE Posts
Grid Type: Low Antimony Grid Design
Cold Cranking Amps (CCA): 400
Length (mm): 490
View More
Compatible Models for part number 8C-3620

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert