Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-6877: 7/16''-14 x 1 3/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-6877: 7/16''-14 x 1 3/4'' Hex Head Bolt

Related parts

6V-5729: 7/16''-14 Cone Lock Nut

Cat® Ensures secure connections with locknuts, preventing loosening and maintaining stability in various mechanical assemblies

9M-5048: 7/16''-14 Hex Lock Nut

Cat® Engine Coolant Heater Locknut is a threaded fastener designed for securing engine coolant heaters

7X-0447: 3/8''-14 Hex Nut

Cat® 7/16-14 Thread Hex Nut

8T-5360: 7/16" ID Steel Flat Washer

Cat® A Hard Washer designed for a 0.4375 inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced