Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8581: M10-1.5 x 30mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8C-8581: M10-1.5 x 30mm Hex Head Bolt
8C-8581: M10-1.5 x 30mm Hex Head Bolt

Cat® M10 Stainless Steel High Temperature Hexagonal Head Bolt

Brand: Cat

Product Images
8C-8581: M10-1.5 x 30mm Hex Head Bolt
8C-8581: M10-1.5 x 30mm Hex Head Bolt
8C-8581: M10-1.5 x 30mm Hex Head Bolt
8C-8581: M10-1.5 x 30mm Hex Head Bolt
8C-8581: M10-1.5 x 30mm Hex Head Bolt

Cat® M10 Stainless Steel High Temperature Hexagonal Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8C-8581

Units of Measure

USMetric
Bolt Length (in): 1.181
Thread Size (dia x pitch) (mm): M10x1.5
Bolt Length (mm): 30.0
Bolt Type: Hex Head
Grip Length (in): 0.177
Grip Length (mm): 4.5
Material: STAINLESS STEEL,Stainless Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: A286 900 Mpa (130 Ksi) Uts
Thread Size (mm): M10
Locking Feature: None
View More
Compatible Models for part number 8C-8581

GENERATOR

SR4 SR4B

GENERATOR SET

G3516 G3516B C18 3516B

TRUCK ENGINE

3116

ENGINE

C175-16 3512E 3516E

VEHICULAR ENGINE

3512

PETROLEUM ENGINE

3516C 3516B C9 C175-16

LOCOMOTIVE ENGINE

C175-16 3516 3612

GEN SET-MILITARY

3608

ENGINE - MACHINE

3116 3114

GEN SET ENGINE

3508 3616 3608 3606 3512 3516 G3516B

RETROFIT AFTERTREATMNT

SCR

ASPHALT PAVER

AP355 AP-300D AP300 AP355F AP300F AP-255E

MARINE AUXILIARY

3608 3516C 3512B 3516B

MARINE ENGINE

3516 3512E 3512 3616 3612 C280-12 C280-6 C9 3516B 3516C 3512B 3516E

INDUSTRIAL ENGINE

3512E 3516B 3116 3512 3114

WHEEL SCRAPER

631G 623G 627G 621G

GAS ENGINE

G3612 G3616 G3608 G3516

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced