Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8D-5096: Rubber O Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Final Drive, Drive Train)

Brand: Cat

Product Images
8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring Seal
8D-5096: Rubber O Ring Seal

Cat®Rubber O Ring Seal (Final Drive, Drive Train)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8D-5096

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 643.38
Inside Diameter (in): 25.33
Material: NBR (75),NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 75a
View More
Compatible Models for part number 8D-5096

WHEEL TRACTOR

621 627B 627G 627H 627E 623B 627F 631K 623G 623H 623E 623F 621B 621K OEM 621R 621E 621F 637K 621G 621H 621S

WHEEL TRACTOR-SCRAPER

627K 623K LRC 623K 631K 627 623 621 637 627K LRC 632 631 637K 621K

WHEEL DOZER

844 844H 844K

WINCH

54H 55 54

WHEEL LOADER

990 II 990K 990H 990

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

TRACK-TYPE TRACTOR

D5H XL D5 D4H D5R2 D6N OEM D5R XL D5M D5N D5H D5R LGP D6N LGP D4H III D6N XL D6M D6N D4H XL

RIPPER

5 4

PIPELAYER

561N 561M

WHEEL SCRAPER

621E 637K 621B

TRUCK

785 789 797 797F 789B 797B 785B

TRACTOR

784C 784B

BULLDOZER

4S 4P 5A 5P 5S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced