Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeGround Engaging ToolsGrader Cutting Edges & End BitsGrader End Bits8E-5531: Motor Grader End Bit
Home
Ground Engaging ToolsGrader Cutting Edges & End BitsGrader End Bits
8E-5531: Motor Grader End Bit
8E-5531: Motor Grader End Bit

Cat® 16 mm Grader End Bit - RH/LH

Brand: Cat

Product Images
8E-5531: Motor Grader End Bit
8E-5531: Motor Grader End Bit

Cat® 16 mm Grader End Bit - RH/LH

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
452-8225: 5/8" Adapter Plow Bolt
452-8225: 5/8" Adapter Plow Bolt

Cat® Adapter Plow Bolt fastens plow components securely, ensuring proper alignment and reliable structural integrity during equipment operation

Check Price
4F-3657: 5/8-11 Thread 69.85mm Long Plow Bolt
4F-3657: 5/8-11 Thread 69.85mm Long Plow Bolt

5/8” - 11 x 2 ¾” Plow Bolt

Check Price
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt

5/8” - 11 x 2 ¼” Plow Bolt

Check Price
4K-0367: 5/8''-11 Hex Nut
4K-0367: 5/8''-11 Hex Nut

Cat® 0.625" Steel Hexagonal Full Nut

Check Price
5P-8247: 5/8" ID Steel Flat Washer
5P-8247: 5/8" ID Steel Flat Washer

Cat® A Hard Washer designed for 0.625-inch fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
452-8225
452-8225: 5/8" Adapter Plow Bolt
Check Price
4F-3657
4F-3657: 5/8-11 Thread 69.85mm Long Plow Bolt
Check Price
3F-5108
3F-5108: 5/8-11 Thread 57.15mm Long Plow Bolt
Check Price
4K-0367
4K-0367: 5/8''-11 Hex Nut
Check Price
5P-8247
5P-8247: 5/8" ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced