Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings8E-6144: 96.20mm Free Length Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings8E-6144: 96.20mm Free Length Compression Spring
8E-6144: 96.20mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
8E-6144: 96.20mm Free Length Compression Spring
8E-6144: 96.20mm Free Length Compression Spring
8E-6144: 96.20mm Free Length Compression Spring
8E-6144: 96.20mm Free Length Compression Spring
8E-6144: 96.20mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-6144
Material Description: Steel
Notes: Solid Length: 58.32, Free length: 96.2, Assembled Length: 79.5, Load at Assembled Length: 137.3, Total Coils: 23.49, Spring Rate NMM: 8.22
Wire Diameter - C (in): 2.337
Material: Alloy Steel
Coating: Phos/oil
View More
Compatible Models for part number 8E-6144

UNDERGROUND ART TRUCK

AD55 AD45B AD45

QUARRY TRUCK

771D 773E 775D

TRUCK

785 789 69D 773E 793 793D 772 773D 793B 770 793C 769D 789C 789D 777C 777B 789B 785C 777D 785D 775E 775D 785B

TRACTOR

776D 776C 784C 784B 776B

OFF HIGHWAY TRUCK

773

MOBILE HYD POWER UNIT

TH43-C18

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced