Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Shoes8E-8812: 600mm Width Double Grouser Track Shoe
HomeUndercarriageTrack ComponentsTrack Shoes8E-8812: 600mm Width Double Grouser Track Shoe
8E-8812: 600mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Brand: Cat

Product Images
8E-8812: 600mm Width Double Grouser Track Shoe
8E-8812: 600mm Width Double Grouser Track Shoe
8E-8812: 600mm Width Double Grouser Track Shoe
8E-8812: 600mm Width Double Grouser Track Shoe
8E-8812: 600mm Width Double Grouser Track Shoe

Cat® Double Grouser Track Shoe provides traction and stability by distributing weight evenly and gripping terrain surfaces for efficient movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8E-8812

Units of Measure

USMetric
Shoe Width (mm): 600.0
Material: Boron Steel,Carbon Steel
UC System: HD,HDXL,GD
Plate Thickness (mm): 14.5
ARM: No
Joint Type: Regular
Shoe Bolt Hole Spacing B (mm): 129
Shoe Bolt Hole Spacing C (mm): 179
Shoe Width (in): 23.622
Plate Thickness (in): 0.571
Shoe Bolt Hole Spacing A (mm): 72
Track Bolt Thread: M20
Shoe Section 1E Spec: 1E1792
Number of Grousers: Double
Bolt Hole Diameter (in): 0.827
Clipped: No
Shoe Type: Not Applicable
Bolt Hole Diameter (mm): 21
View More
Compatible Models for part number 8E-8812

GENERATOR SET

3512B

UNDERCARRIAGE

OEMS

EXCAVATOR

329D2 330F 330D2 322 L 330D2 L 325 L 325-A L 329D LN 329E L 329D 329F L 330F L 325-A FM L 325B L 329D L 329D2 L 325D L 322C FM 322-A L 325C 325D 322C

View More
Related parts
3Q-6993: Track Shoe
3Q-6993: Track Shoe

Cat® Track Shoe Double Grouser, 700mm Wide, Regular Joint, Trapezoidal Hole

Check Price
8E-8814: Track Shoe
8E-8814: Track Shoe

Cat® Track Shoe Double Grouser, 700mm Wide, Regular Joint

Check Price
3Q-6993
3Q-6993: Track Shoe
Check Price
8E-8814
8E-8814: Track Shoe
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced