Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8F-6350: 203.20mm Shank Length External Hexagonal Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8F-6350: 203.20mm Shank Length External Hexagonal Bolt
8F-6350: 203.20mm Shank Length External Hexagonal Bolt

Cat® 3/8-16" Threaded Shank of External Bolt

Brand: Cat

Product Images
8F-6350: 203.20mm Shank Length External Hexagonal Bolt
8F-6350: 203.20mm Shank Length External Hexagonal Bolt

Cat® 3/8-16" Threaded Shank of External Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8F-6350

Units of Measure

USMetric
Bolt Length (in): 8
Bolt Length (mm): 203.2
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 6.75
Grip Length (mm): 171.45
Material: Steel,Carbon Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0.015
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.375
Locking Feature: None
Thread Size (dia x pitch) (mm): 3/8x16
View More
Compatible Models for part number 8F-6350

UNDERGROUND ART TRUCK

AE40 AE40 II AD45 AD40

GENERATOR

SR4

LOAD HAUL DUMP

R2900 XE

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 775 773 773GC

WINCH

59N 59L 58L 59 58

MOTOR GRADER

12G 120G 16 160G 140G 16G 130G 14G

WHEEL SKIDDER

508

TRACK-TYPE TRACTOR

D7R D8L D9G D9R D9L D9N D6R II D10R D7R II D6R

MARINE AUXILIARY

C32B 3516B 3512C 3512B

MARINE ENGINE

3616 D379A 3612 D379B C280-16 C280-12 D330A D330B 3306B C32B D333A D333B D333C 3408B C32 MARINE 3306 3304B 3408 3406 D398A D398B

PIPELAYER

589 572R II 572R

EXCAVATOR

MH3295 374F L 390F 374F 3101 395 390F L 374

MOBILE HYD POWER UNIT

390F

RIPPER SCARIFIER

12G 130G 140G 16G

GENERATOR SET

3306B 3512B G3306 3516C 3516B

WHEEL TRACTOR

650B 666 651B 660B 657B 641B 666B

VEHICULAR ENGINE

D349

ENGINE

C15

PETROLEUM ENGINE

3512 3516C 3516B C280-12 3512C 3512B

COLD PLANER

PM-565

GEN SET ENGINE

3306 3208 3608 3606 C280-16 3616 3306B

RIPPER

9 8

INDUSTRIAL ENGINE

3306 D320A 3516B 3516C D333C 3512 3512B 3512C

TRUCK

772G OEM 773G LRC 775D 772G 775G OEM 772 773D 770 773 775G LRC 773G OEM 769D 769C 773B

QUARRY TRUCK

771D 771C 772G 775B

TRACTOR

772 772B 768C

GAS ENGINE

G3612 G3616 G3608 G3304 G3306

BULLDOZER

8A 8S 8U 9C 9U 9S 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced