Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter
HomeHydraulicsOther Hydraulic Components8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter
Home8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter

8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter

Cat® 1 5/16'' X 9/16'' Hexagonal Straight Thread O Ring Adapter used in Hydraulic Valve

Brand: Cat

Product Images

8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter
8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter
8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter
8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter

8J-0426: 1 5/16'' X 9/16'' Straight Thread O Ring Adapter

Cat® 1 5/16'' X 9/16'' Hexagonal Straight Thread O Ring Adapter used in Hydraulic Valve

Brand: Cat

Related parts

214-7568: STOR O-Ring Seal (SAE 9/16-18)

Cat®Stor O Ring Seal (SAE 9/16-18) (Wiring, Pump Group)

238-5084: 2.95 x 29.74mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 1 5/16-12" STOR Connector End

3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Shop Cat® part 3J-0360 straight thread o-ring SAE 9/16-18 thread (Lines Group, Wheel Group).This STOR o-ring seal is used in static sealing and engineered for specific applications and conditions.

7M-8485: 2.95 x 29.74mm 90A NBR O-Ring

Cat®Stor O-Ring Seal (SAE 1-5/16-12) (Line Group, Radiator Group)

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced