Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors8J-4143: Sidebar Protector
HomeGround Engaging ToolsSide Cutters & Sidebar ProtectionSidebar Protectors8J-4143: Sidebar Protector
8J-4143: Sidebar Protector

Cat® 684 mm Concave Pin-On Sidebar Protector - RH/LH

Brand: Cat

Product Images
8J-4143: Sidebar Protector
8J-4143: Sidebar Protector
8J-4143: Sidebar Protector
8J-4143: Sidebar Protector
8J-4143: Sidebar Protector

Cat® 684 mm Concave Pin-On Sidebar Protector - RH/LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8J-4143

Units of Measure

USMetric
Retainer: 8E-5559
Length (in): 26.933
Material: Low Alloy Steel
Wear or Durability: Standard
Sidebar Thickness (in): 1.181
Bolt Spacing (in): 14.5
Pins: 9.0
Shear Blocks: 341-6010
Sidebar Thickness (mm): 30.0
Hole Spacing (in): 14.5
Attachment Method: Pin-on
Bolt Spacing (mm): 368.3
Hole Spacing (mm): 368.3
Sidebar Width (mm): 34.04
Length (mm): 684.1
View More
Compatible Models for part number 8J-4143

WHEEL TRACTOR-SCRAPER

627K LRC

EXCAVATOR

330-A 325-A 322B L 322 L 330-A L 245 325-A FM L 325B L 330B L 322-A L

WHEEL LOADER

962H 992B 992C 950H 962L 950L 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced