Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Pins9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin
9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin

Cat® PIN-GET

Brand: Cat

Product Images
9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin
9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin
9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin
9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin
9J-8441: 25.4mm Diameter Bucket Side Bar Protector Pin

Cat® PIN-GET

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 9J-8441

Units of Measure

USMetric
Diameter (in): 1.0
Diameter (mm): 25.4
Length (in): 3.39
Material: Low Alloy Steel
Length (mm): 86.0
View More
Compatible Models for part number 9J-8441

WHEEL TRACTOR-SCRAPER

627K LRC

EXCAVATOR

330-A 325-A 322B L 322 L 330-A L 245 325-A FM L 325B L 330B L 322-A L

WHEEL LOADER

962H 992B 992C 950H 962L 950L 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced