Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8L-4952: Heat Exchanger Gasket
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals8L-4952: Heat Exchanger Gasket
8L-4952: Heat Exchanger Gasket

Gasket

Brand: Cat

Product Images
8L-4952: Heat Exchanger Gasket
8L-4952: Heat Exchanger Gasket

Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8L-4952
Overall Width (mm): 235.0
Overall Length (mm): 235.0
View More
Compatible Models for part number 8L-4952

GENERATOR

SR4

GENERATOR SET

3408C 3508 3412C G3508 3516 3516B 3508B 3512 3512B

ENGINE

3512PETROL 3516PETROLEUM

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

ENGINE - MACHINE

3408

GEN SET ENGINE

3508 D379B 3412 D399 3408B 3408C 3408 3412C 3512 3512B 3508B 3516 3516B D398B

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3516B 3512 3508

MARINE ENGINE

3516 3512 C32 3408B 3408C 3508 3412C 3412E 3412D C18 D379A D379B 3412 D399 D349 3408 D346 D348 D398A D398B 3508B 3516B 3512B

ENGINE - INDUSTRIAL

LD700E

INDUSTRIAL ENGINE

3512B 3508 D398 3412 D399 D348 D349 D346 D398B 3512 D379 3412E D379B 3412C 3516 3408E 3408B 3408C

GAS ENGINE

G3412 G398 G399 G3408B G3408 G379A G3512 G3516 G379 G3508

PETROLEUM PACKAGE

C18 3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced