Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements8M-2031: Bearing - Ball(Debris Resistant)
Home
Hardware, Seals, & ConsumablesBearings & BushingsRolling Elements
8M-2031: Bearing - Ball(Debris Resistant)
8M-2031: Bearing - Ball(Debris Resistant)

Cat® Single Row Ball Bearing

Brand: Cat

Product Images
8M-2031: Bearing - Ball(Debris Resistant)
8M-2031: Bearing - Ball(Debris Resistant)
8M-2031: Bearing - Ball(Debris Resistant)
8M-2031: Bearing - Ball(Debris Resistant)
8M-2031: Bearing - Ball(Debris Resistant)

Cat® Single Row Ball Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 8M-2031

Units of Measure

USMetric
Outside Diameter (mm): 160.0
Inside Diameter (mm): 90.0
Height (mm): 30.0
Outside Diameter (in): 6.299
Inside Diameter (in): 3.543
Height (in): 1.181
Width (mm): 30.0
Material: Alloy Steel
View More
Compatible Models for part number 8M-2031

PETROLEUM ENGINE

C32

OFF HIGHWAY TRUCK

777G 777

WHEEL DOZER

834 824B 824

COLD PLANER

PM620 PM622

OEM SOLUTIONS

TR35E44-C9.3BL

TRACK SKIDDER

527

WHEEL LOADER

962 966 992G 972M 972 950

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6R III D6T XL D5 D10 D5N D6T LGPPAT D6T XL PAT D6T XW PAT D6R LS D6N LGP D6N XL D6R D6T D6N

WHEEL SKIDDER

535D 555D 545D 525D

ENGINE - MACHINE

C27

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C32 D343 C7.1

TRUCK

785 777 777C 777B 777D 785D

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 784B 776B

PETROLEUM PACKAGE

TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert