Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Loop Clip
Brand: Cat
Loop Clip
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description:
Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes:
• Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
• Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
• Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
• This part is perfect to stock your small repair shop and or field service vehicles.
• Coatings that meet special requirements for different applications (RoHS compliant)
GENERATOR
SR4B SR4 SR5
TRUCK ENGINE
1673C 3306B C-10 C-12 3306 3114 3116 C7 C9 C-9 C11 C13 C15
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14F IT38H IT38G IT14G IT14B IT38F IT62G IT62H IT14G2 IT24F IT28G IT28F IT28B IT18F IT18B
WHEEL TRACTOR-SCRAPER
613G
WHEEL HARVESTER
550 570 580
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
ASPHALT COMPACTOR
CB22B CW16
WHEEL SKIDDER
535B 528B 525B 525 518 515 528 530B
MINI HYD EXCAVATOR
303C CR 303.5 303.5C 307D 307C 307B 308D 308C 305 304.5
TRACK FELLER BUNCHER
2290 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 2390 2391 2590 TK711 511 522 521 521B 532 522B 541 551 552
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
EXCAVATOR
330 L 345B II 349D L 320-A L 215B 325B L 320-A S 215C 320-A N 215D 324D 324E 320D3 GC 375-A L 315D L 325-A 320D2 320D3 336D2 L 323F 374F L 214B 323D 322N 322-A LN 312-A 213B 322B 322C 385C FS 324E LN 321C 345B 212B 345C 321B 345D 548 349F L 385C L 219D 325D L 330 LN 317 315 558 313 320GX 374D L 323F OEM 336F L XE 312C L 323E LN 314E CR OTHER 330C FM 326F 320 GX 538 325B 349D 350 L 336E L 320 GC 325C 349E 325D 336E H 349F 325F 340F 345B L 330-A L 329D LN 314D LCR 231D 336F LN XE M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 323D S 323D L 313F L 326D2 L 385B 385C 345D L 320N 320B 320C 320D 320E 235B 235C 211B 235D 314E LCR 365C L 323E SA 345B II MH 323F L 336D2 L XE 365C 365B 320C L 349F LXE 325D FM LL 320D LN 390D 318B N 390F 325 LN 336E LNH 320D FM RR 350-A 336D LN 349E L VG 349 GC 320E L 325D FM 325B LN 320D GC 349D2 315-A L 323D2 L 330C L 336D2 318D L 568 FM 320B LU 320D FM 320B LL E120B 352 UHD 340 349 345 324D FM 349D2 L 352 350 355 318F L 320 321 326 324 325 322 323 329E L 319 330 335 336 333 329D 329E 330-A 323 GX 318D2 317 N 330C LN 323 GC 395 325D MH 330-A LN 365B II 320D2 L 324D LN 374 329D2 330C MH 345C MH 326F LN 345 GC 316F L 312E FM538 312B 336D 336E 336F 333 GC 322B LN 314D CR 326D L FM548 335F 336F XE 311B 311C 349E L 330D2 325C L 225B 225D 3101 323D LN 352F XE VG 330B LN 330D FM 224B 336 MHPU 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG M325C 320D LRR 206B 365C L MH 315B 315C 326F L 336D L 350-A L 205B 229D FM558 314C 322-A FM568 324D L 313F 330GC 320E RR 352F 322B L 324D FM LL 317-A 320E LRR 323F LN 336F L 374F 345C L 325-A L 323D SA 323D3 336D2 GC 322 L 330D2 L 323D2 317-A N 314F CR 336F LNXE 315-A 323GC 323E L 336F LN 329E LN 320B FM LL 320E LN 320B S 320B N 330F 320B L 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 320B U 336E LN 336E LH 325-A FM L 336D2 LXE 323F SA MH3295 340D2 L 320D L MH3040 390D L 319D LN 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 326 GC E240C E240B 326D2 319D L 325 L 320F L 326GC 317B L 307-A 330F LN 330D L 322-A L 322-A N 318E L 229 225 325-A LN 330D MH 336 GC 328D LCR 329D L 340F L LRE 325F LCR 214B FT 235 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 320-A 340D L 219 215 311F LRR 330F L EL200B 317B LN 329F L 336D2 XE 335F LCR E200B 315B L 385C L MH 321D LCR 375-A 316E L 315F LCR 245 M320GC 329D2 L 322C FM M312 M315 M318 M320
SHOVEL
6040
PAVING COMPACTOR
CB-22B C13 MARINE MG630
WHEEL TRACTOR
660B 641B 666B 623B 623E 623F 621B 621R 621E 621F 621S 627B 627H 627E 627F 650B 633E II 651B 651E 631D 631E 631C 631G 613C II 615 627 621 623 637 666 633C 657E 657B 633D 639D 637G 637D 637E
ROTARY MIXER
RM500B
COMBINE HARVESTER
460
HYDRAULIC CONTROL
143 140
TRACK LOADER
935C 935B 973C 973K 951C 951B 953B 977H 953C 977K 931B 955H 931C 955K 955L 963 973 983 939 933 931 943 941 953 963B 963C 941B 931C II 935C II
SOIL COMPACTOR
825 CP44B 815 CP12 GC CS12 GC 815K 815B 815F CS20 CS10 CS11 CS12 CS13 CS16 CS19 CS10 GC CS54B CS64B CP7 CP13 GC 825H 825G 825K 825C 815F II CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B 825G II CS11 GC
PETROLEUM ENGINE
3412E C175-16 3516 3512 C15 C13 C18 C11 C27 C32 3516B C280-12 3512C
BACKHOE LOADER
416 426 428 438 436 446 446D 446B
WHEEL DOZER
854G 854K 834G 834H 834B 834K 814B 814K 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMAND
LANDFILL COMPACTOR
836 826 826G II 816F II 816 826C 826G 826H 826K 816K 836H 836G 836K 816B 816F
PETROLEUM GEN SET
C15
WHEEL LOADER
960F 988 XE 962H 962G 986H 962L 986K G926 G910 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966L 966K 966M 966R 814K 924F 924K 926E 926M 928G 988F II 986 980 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 924 930 936 938 950 950B/950E 990K 990H 972M XE 938G II 993K 992D 992B 992C 992G 992K 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950B 950E 950G 950F 950H 950L 930K 930M 936E 936F 962G II 938G 938F 938H 938K 990 II 918F 980F II 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980B 980C 980F 980H 980G 980K 950F II
COMPACT WHEEL LOADER
914 910 920 910G 910F 910E 910K 914G2 914K 914M 914G
FORWARDER
574
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D30D D250D D400D 740 GC 725 740 735C 735B 745 730 735 D20D D25D D350D D300D 740C 740B 745C D40D
WAGON
772
WHEELED EXCAVATOR
W330B W345C MH M318C M318C MH M315C M316C M313C M320GC M312 M330D M325C MH MH3040 M322C W345B II M325B
INDUSTRIAL ENGINE
3126 3116 3114 3304 3306 3512 3516 3508 C7 C32B 3412E C32 C18 C7.1 D398 D399 D379 3516B D398B 3408E C9.3B D333C C4.4 C11 C13 C15 D330C D379B
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
641B 666B 621E 621B 623G 623F 623B 623E 627G 627F 627B 627E 651E 651B 631E 633E 657E 657B 613C 637E 637G 637B 613B 637D 639D 627 613 666 637 641 657 651
LOGGER
322C 227
SPRAY AR
CAT WDS
TRACTOR
784C 784B 768C 768B 772B 772 776 776D 776C 776B
GAS ENGINE
G3616 G3512 G3516 G3508
BULLDOZER
6 8SU D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 824S 825 9SU 7SU 11SU 7S LGP 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AE40 II AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD55B
POWER MODULE
TR43-C18L TR43 TR43-E44
LOAD HAUL DUMP
R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G
REMAN ENGINE
3516B
MATERIAL HANDLER
MH3250 MH3260 MH3032 MH3040 MH3050 MH3295 M325D L MH M325D MH
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 798 AC 785D 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 130G 135H NA 140H ES 12H NA 120H ES 140H NA 24H 24M 160H 160G 160M 16H NA 12H ES 14H NA 120H 120G 120B 16 120M 140B 163H 140M 140H 140G 143H 163H NA 120H NA 160H ES 16M 16H 16G 14M 140 14H 14G 14E 12H 12G 12M 120 12F 160H NA
WINCH
53 57 56 55 54 59 58 528 54H 57H 56H 59N 59L 58L
OEM SOLUTIONS
3412C
BACKHOE
D3 931
ROTARY CUTTER
RC7
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6015B 6060
TRACK-TYPE TRACTOR
D3C II D10 D11 D8 GC D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5H D5G D6C D6D D6R D6T D6M D6N D6E D6H D7E D6G SR D6T LGP D6R XL D4C III D6T XW D6T XL D5C III D8GC D7R D7F D7G D7H D8R D8K D8L D8N D8H D9G D9L D9N D9H D6T XW PAT D6R LGP D7E LGP D6H II D4H III 30/30 D6F SR D9 D3 D5 D10N D10R D11N D11R D11T D6H XL D6H XR D6T LGPPAT D5H XL D8R II D6T XL PAT DEUCE D4H XL D4C II
KNUCKLEBOOM LOADER
539
ASPHALT PAVER
AP1055 BG-240C AP-900B PE636 AP400 BG-260C BG-2455C AP-1000B AP-1000F BG-230 AP455 AP500 AP-1050B AP-800C AP-650B AP-1055B AP-1055F AP-1000 BG-225C AP555 BG-245C AP1000
MARINE ENGINE
3126 3116 C32 MARINE 3304 3306 3516 3512 3508 C18 D379A D379B D330C D398A D398B C280-16 C280-12 C32B D333C C32 3412 D399 C175-16 3412D C280-6 C280-8
MARINE AUXILIARY
3516B 3512C C32 3608 C32B
PIPELAYER
578 561M 561B 561D 561C PL72 572R 572F 572G 571G 571F 589 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
235C 385C 5080 5090B
VIBRATORY COMPACTOR
CS-44B CS-433C CS-653 CS-643 CP11 GC CS14 CS78B CS54B CB-64 CB-54 CB-214C CB-214D CS56B CB-434 CS79B CP-44B CP-643 CS-583C CS-583D CP-653 CS74B CS10 GC CS-563C CS-563D CP68B CP44B CS11 GC CP74B CP-563D CP-563C CB-545 CB-534 CB-634C CB-634D CP12 GC CS7 CB-224D CB-224C CB-334E CB-225D CB-335E CP7 CS68B CS44B CP54B CP76B CS-573C CS-573D CP56B
ENGINE - GENERATOR SET
3508B
MOBILE HYD POWER UNIT
330D L 329D L 365C L 390F 329E 336D L 330 MHPU 349E 325D 345D 336E HVG 324D LN 385C 323F OEM 336FMHPU 325D L 336E 330D 330C
PETROLEUM PACKAGE
TH48-E70 CX35-P800 3508 C18 CX31-C18I CX35-C18I
RIPPER SCARIFIER
140G 12G 16G 130G
GENERATOR SET
G3516 G3512 G3508 3508 3412C D1500 3516 3512 D1250 D1000 3508C C18 C15 C27 C32 D800 C175-16 3512B C32B
RECLAIMER MIXER
RM400 RM-350 RM500B RM-300 RM-500
ENGINE
C32 MARINE 3512B 3516E 3126 3516PETROLEUM 3508PETROL C32B C32B INDUSTRIAL 3512PETROL C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3508
EJECTOR TRUCK
740B 740 730
COLD PLANER
PR-1000 PR-450C PR-1000C
ELECTRIC ROPE SHOVEL
7495 HF 7495
ROAD RECLAIMER
RM400 RM500B RM500
CHALLENGER
55 65 75 35 45 65C 65B 65D
ENGINE - MACHINE
3516C 3116 C27
GEN SET ENGINE
D399 D398B POWER SYS G3508 G3516 G3512 3306 3304 D379B 3508 C280-16 3512 3516
RIPPER
953B D5 963 953 943 11 10 3 7 6 5 4 9 8
COMBINE
470 465 460
OFF-HIGHWAY TRUCK
D10R
TRUCK
773G LRC 793F XQ 775G 775F 793F OEM 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 773B 769 772 770 773 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 769B 770G OEM 769D 769C 69D 773G OEM 785C 785D 785B 795F AC 793F AC
WHEEL FELLER BUNCHER
TK370 TK380 HA870 HA770 543 533
POWERTRAIN
TR43E44-C13BL TR43M44-C13B
COMPACTOR
CB-34B XW CB-36B CB-34B CB-32B CC-34B CCS7 CB-24B CB-22B CC-24B
TRACK-TYPE LOADER
973 977K