8M-5010: Seal Kit O-ring, Silicone
+ / - Hover over image to Zoom
Other Views

    8M-5010: Seal Kit O-ring, Silicone

    Part Number: 8M-5010
    Brand: Cat
    Retrieving Price.....

    Cat®Rubber O Ring Seal (Planetary,Carrier)

    Description:
    O-Rings are used in static sealing and some dynamic applications.Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.
    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Silica, crystalline (airborne particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

    Items included in this kit

    Required Quantity Item
    UNITS:
    • US
    • Metric
    • Applications: Electrical system seals; High temperature air seals; High temperature static grease seals
    • Coating: None
    • Color: Yellow
    • Color Notes: Actual o-ring color may differ from image.
    • Compatible With: Air; Diacetone alcohol; Ethylene glycol; Extreme high/low temperatures; High aniline point oil; Iso-butyl alcohol; Ozone & UV light; Polyglycol
    • Cross Section Diameter (in): 0.139
    • Dash Size (in): 227
    • Hardness (Shore A): 70
    • Inside Diameter (in): 2.109
    • Material: Silicone (VMQ), VMQ - Silicone, Silicone (70)
    • Material Description: Silicone (VMQ) rubber is capable of service temperatures of -55 to 150C and is resistant air. Silicone rubber should not be used in applications that require resistance to fuel, oil and coolants.
    • Not Compatible With: Acetone; Aromatic hydrocarbons; EP oil; Fuel oil; Gasoline; Ketones; Low aniline point oils; Petroleum oils; Steam & hot water
    • Notes: Dimensions and material descriptions provided for reference only.
    • Outside Diameter (in): 2.387
    • Primary Sealing Material: Rubber
    • SAE AS568 Dash Size: -227
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -50 - 300