Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings8M-6402: 110.50mm Free Length Compression Spring
Home
Hardware, Seals, & ConsumablesHardwareSprings
8M-6402: 110.50mm Free Length Compression Spring
8M-6402: 110.50mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Product Images
8M-6402: 110.50mm Free Length Compression Spring
8M-6402: 110.50mm Free Length Compression Spring
8M-6402: 110.50mm Free Length Compression Spring
8M-6402: 110.50mm Free Length Compression Spring
8M-6402: 110.50mm Free Length Compression Spring

COMPRESSION SPRING

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8M-6402
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8M-6402
Material Description: Steel
Notes: Solid Length: 79, Free length: 110.5, Assembled Length: 85.8, Load at Assembled Length: 840.7, Total Coils: 20, Spring Rate NMM: 34.2
Wire Diameter - C (in): 4
Material: Alloy Steel,Corrosion Preventative Fluid
Coating: phos/oil
View More
Compatible Models for part number 8M-6402

PUMPER

SPF343C

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AE40 II AD45 AD40

WHEEL TRACTOR

650B 633E II 623B 623G 651B 623E 623F 651E 660B 621B 633C 657E 657B 621R 621E 621F 633D 657G 621G 621S 627 621 623 639D 627B 627G 627E 627F 637 631D 631E 631C 631G 637G 637D 637E 641B 666B

MARINE TRANSMISSION

7251 7241 7271 7261 7211 7231 7221

TRACK LOADER

977K

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80

EJECTOR TRUCK

740 D400E II

OFF HIGHWAY TRUCK

793D 789D 773 785D

MOTOR GRADER

12F 14E

TRACK-TYPE TRACTOR

D6C

CHALLENGER

65C 65B 65E 65D 70C 65 75D 75C 75E 75 85C 85E 85D 95E

ENGINE - MACHINE

C4.4

ARTICULATED TRUCK

740 D400E II 735 OEM 735

MARINE GEAR

3192 7251

WHEEL SCRAPER

623F 623E 627F 627E 621E 657G 621F 657 621B 657E 657B

QUARRY TRUCK

771D 771C 775D 775B 773E

TRUCK

785 789 793 775E 775D 793D 793B 793C 789C 789D 777C 777B 789B 777D 69D 773E 772 773D 770 777 769D 769C 785C 785D 773B 785B

SPRAY AR

CAT WDS

TRACTOR

776 776D 776C 776B 772B 784C 784B 768C

MOBILE HYD POWER UNIT

TH43-C18

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert