Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8M-7438: Piston Cap Seal With No Energizer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings8M-7438: Piston Cap Seal With No Energizer
8M-7438: Piston Cap Seal With No Energizer

Piston Cap Seal With No Energizer

Brand: Cat

Product Images
8M-7438: Piston Cap Seal With No Energizer
8M-7438: Piston Cap Seal With No Energizer
8M-7438: Piston Cap Seal With No Energizer
8M-7438: Piston Cap Seal With No Energizer
8M-7438: Piston Cap Seal With No Energizer

Piston Cap Seal With No Energizer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-7438

Units of Measure

USMetric
Material Description: PTFE provides superior performance in Air, Engine Oil, Diesel Fuel and Coolant applications, but is sensitive to installation damage and debris. It works well at very high temperatures.
Cross Section Width (in): 0.18
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
Cross Section Height (mm): 6.4
Cross Section Width (mm): 4.6
Material: PTFE - Polytetrafluoroethylene,Polytetrafluoroethylene (PTFE) Plastic
Inside Diameter (mm): 175.0
Inside Diameter (in): 6.87
Primary Sealing Material: Plastic
Cross Section Height (in): 0.25
View More
Compatible Models for part number 8M-7438

TRACK-TYPE TRACTOR

D7F D5E D6G SR D7G D6D SR D6E SR D6G2 XL D6C D6D D6G2 LGP D7G2 D6E D6F SR D6G D5B

RIPPER

951 955 4

PIPELAYER

572G 571G 561D

HYDRAULIC CONTROL

143 153 141 163 140

TRACK LOADER

983B 977K 977L 983

BULLDOZER

6S 6A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced