Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins8M-8659: 3/8" Hollow Dowel Pin
HomeHardware, Seals, & ConsumablesHardwarePinsDowel Pins8M-8659: 3/8" Hollow Dowel Pin
8M-8659: 3/8" Hollow Dowel Pin

Cat® Hollow Dowel Pin

Brand: Cat

Product Images
8M-8659: 3/8" Hollow Dowel Pin
8M-8659: 3/8" Hollow Dowel Pin
8M-8659: 3/8" Hollow Dowel Pin
8M-8659: 3/8" Hollow Dowel Pin
8M-8659: 3/8" Hollow Dowel Pin

Cat® Hollow Dowel Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8M-8659

Units of Measure

USMetric
Material Description: Steel
Length (in): 1.25
Material: Carbon Steel,Low Alloy Steel
Thread Size (in): 3/8-16
Pin Diameter (in): 0.74
Pin Diameter (mm): 18.9
Length (mm): 31.7
View More
Compatible Models for part number 8M-8659

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD55B AD63 AE40 II AD45 AD40

POWER MODULE

TR43-C18L TR43 TR43-E44

LOAD HAUL DUMP

R2900G R2900 XE R1700 R2900

MOTOR GRADER

24H 24M 24

WINCH

528 518 55

OEM SOLUTIONS

3412C

WHEEL SKIDDER

518 528 518C 528B 530B

TRACK-TYPE TRACTOR

D7F D7G D8H D9G D10 D9H D6C D6D D6E D6G

PIPELAYER

583R 572G 571G 589 594H 594 578

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH35-E81 TH31-E61

HYDRAULIC CONTROL

163 153

TRACK LOADER

983 977K 977L 983B

PETROLEUM TRANSMISSION

TH31-E61 TH35-E81 CX31-P600

SOIL COMPACTOR

825 825H 825G 825K 825C

WHEEL DOZER

834 844 834G 834H 834B 834K 854 824H 824G 824C 824K 854G 854K 824 844H 844K

LANDFILL COMPACTOR

836 826 836H 836G 836K 826C 826G 826H 826K

GRAPPLE

120C 518 125C

WHEEL LOADER

980K HLG 988 XE 988F II 986 980 982 980GC 986H 988 986K 990K 994 990H 990 993 992 993K 980G II 988K XE 988B 988H 988F 988K 992D 980C 992C 980F 980H 980G 992G 980L 980K 992K 980M 990 II 994D 980F II

ARTICULATED TRUCK

D550B D44B

RIPPER

10

BOOM

120C

INDUSTRIAL ENGINE

C9.3B

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

BULLDOZER

10C 6S 10S 10U 824S 834U 834S

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced