Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesBelts & PulleysBelts8S-1475: Cogged V-Belt (Set Of 2)
Home
Hardware, Seals, & ConsumablesBelts & PulleysBelts
8S-1475: Cogged V-Belt (Set Of 2)
8S-1475: Cogged V-Belt (Set Of 2)

Width: 22.3 mm (0.88 in)

Brand: Cat

Product Images
8S-1475: Cogged V-Belt (Set Of 2)
8S-1475: Cogged V-Belt (Set Of 2)
8S-1475: Cogged V-Belt (Set Of 2)
8S-1475: Cogged V-Belt (Set Of 2)
8S-1475: Cogged V-Belt (Set Of 2)

Width: 22.3 mm (0.88 in)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8S-1475
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8S-1475

Units of Measure

USMetric
Belt Length (in): 75.51
Belt Width (in): 0.88
Belt Type: V-belts - Cogged
Belt Length (mm): 1,918.0
Belt Width (mm): 22.3
View More
Compatible Models for part number 8S-1475

GEN SET ENGINE

3304B 3306B

INDUSTRIAL ENGINE

C-12 C-10 3196 C11 C13 3176C D353C C9 D353E D353D C-9 3126B

TRACK LOADER

977K

PETROLEUM ENGINE

C13 C9

GAS ENGINE

G353D

MOTOR GRADER

120G 14G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert