Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt
8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt
8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt
8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt
8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt
8S-4732: 9/16''-12 x 1 1/4'' Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-4732

Units of Measure

USMetric
Bolt Length (in): 1.25
Bolt Length (mm): 31.75
Bolt Type: Hex Head
Grip Length (in): 0.209
Grip Length (mm): 5.3
Material: Steel,Alloy Zinc,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.022
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.5625
Locking Feature: None
Thread Size (dia x pitch) (mm): 9/16x12
View More
Compatible Models for part number 8S-4732

GEN SET ENGINE

3406C 3508 3412C 3412 3512 3512B 3508B 3516 3516B

POWER MODULE

PM3516 PM3412 PM3512 PM3508

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

TRUCK

777 777B

GAS ENGINE

G3516

TRACTOR

776 776B

WHEEL LOADER

916 920 926E 926 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced