Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8S-5151: Hex Head Hex Jam Nuts
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8S-5151: Hex Head Hex Jam Nuts
8S-5151: Hex Head Hex Jam Nuts

Inch

Brand: Cat

Product Images
8S-5151: Hex Head Hex Jam Nuts
8S-5151: Hex Head Hex Jam Nuts

Inch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8S-5151

Units of Measure

USMetric
Thickness (mm): 7.92
Thickness (in): 0.312
Nut Type: Hex
Thread Size (in - TPI) (in): 4/7-12
Hand of Thread: RH
Material: Carbon Steel,Alloy Zinc
Thread Size (in): 0.022
Coating: Zinc
Class or Grade: Sae J995 Grade 5 (120 Ksi)
Thread Size (mm): 0.5625
Hardened: No
Nut Width - 3 (in): 7/8
Thread: Coarse Thread UNC
Thread Size (dia x pitch) (mm): 9/16x12
Drive (mm): 22.23
Drive (in): 0.875
View More
Compatible Models for part number 8S-5151

WHEEL SKIDDER

535B 525B 525 545 515

CHALLENGER

65C 65E 75D 85C 65D 75C 85E 75E 85D 95E

TRACK SKIDDER

517 527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced