Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
HomeHardware, Seals, & ConsumablesHardwareClampsHose Clamps8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp

Standard Clamp

Brand: Cat

Product Images
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp
8T-0154: 18.80mm Internal Diameter Standard Hose Clamp

Standard Clamp

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0154

Units of Measure

USMetric
Clamp Width (in): 0.5
Thumb Screw Adjustment: No
Material: 1E1541E,Alloy Mixed: Metal,Stainless Steel
Minimum Effective Diameter (in): 0.55
Clamp Width (mm): 12.7
Maximum Effective Diameter (mm): 27.0
Minimum Effective Diameter (mm): 14.0
Marine Usage: No
Maximum Effective Diameter (in): 1.06
Inner Liner: Yes
View More
Compatible Models for part number 8T-0154

TRUCK ENGINE

C11 C13

INTEGRATED TOOLCARRIER

IT14G2 IT28 IT18 IT38G IT14G IT28G IT28B IT18B

WHEEL TRACTOR-SCRAPER

627 637 627K LRC 623K LRC 623K 621K 627K 637K 657

SITE PREP TRACTOR

586C 2864C

WINCH

59 58

MOTOR GRADER

120G 140G 130G 16G 14M 140 14G 12G

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D6K2 LGP D5R2 D5N D6N XL D6T D6N D6K D7E D4 D6N LGP D10R D11R D6T LGP D6T LGPPAT D6K2 XL D6T XW D6T XL D6K LGP D8L D6K XL D9T D9L D6T XL PAT D6T XW PAT D6K2

MINI HYD EXCAVATOR

308.5 308 309 306 306.5 310

ASPHALT PAVER

AP500 AP655 PE636 AP400 AP600 AP555 AP455

PIPELAYER

PL61

MINING EXCAVATOR

5130 5230

EXCAVATOR

M312 M315 M318 M320

VIBRATORY COMPACTOR

CB10 CS11 GC CS-54 CS-44B CS-56B CS-68B CB7 CP-533D CP-533E CD-44B CS-433E CS-663E CS-54B CS-66B CS-78B CS-531D CS-79B CP-663E CP-433E CS-423E CP12 CS-64B CS-76B CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CB46B CB-54B CB-66B CS512 GC CP-54 CP11 GC CB-64B CS12 CS14 CP12 GC CD-54B CS78B CS54B CS7 CP-54B CP7 CS68B CS56B CB-44B CS44B CB-68B CS79B CP-56B CP-68B CP-44B CP-573E CP54B CP-74B CS-583E CS-583D CP76B CS74B CS10 GC CS-573D CS-573E CS-683E CS-563D CS-563E CP68B CP44B CP56B

RIPPER SCARIFIER

16G

PAVING COMPACTOR

MG630 C13 MARINE

MULTI TERRAIN LOADER

297D2 XHP 297D2 277B 277D 257D3 267B 257B3 257D 257B 247B 267 257 287 277 247 247B3 287B 287D

COMPACT TRACK LOADER

285XE 289D 279D3 289D3 279D 299D3 299D2 259D 299D2 XHP 275 285 239D3 299D3 XE 249D3 259B3 259D3 275XE

WHEEL TRACTOR

621K OEM 627H 637K

RECLAIMER MIXER

RM-300 RM-500

TRACK LOADER

973C 973D 963D 963B 963C 963K 953C 953D 953K

SOIL COMPACTOR

CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP12 GC CP13 GC CP74B CS12 GC 825C 815K 815B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS10 GC CS66B CS78B CS54B CS11 GC

PETROLEUM ENGINE

C13 C11

BACKHOE LOADER

442D 430D 442E 430E 450E 414E 426B 438D 438B 424B HD 416 424D 426 424B 428 424 436B 434E 422E 424B2 420D 432E 420E 432D 444E 438 436 446 440 450 416E 428D 416D 428E 428B 416B

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

WHEEL DOZER

814B 824C 814K 814

LANDFILL COMPACTOR

816K 816 826C 816B

WHEEL LOADER

950B 950E 950F G926 G916 966D 966F 966E G936 930G 930H 930K 930M 814K 936E 936F 924H 924G 924K 938G 926E 938K 938M 926M 928H 928G 907K 928HZ 906K 906M 916 908K 908M 926 924 930 936 938 980F II 950B/950E 924GZ 938G II 980C 980F

COMPACT WHEEL LOADER

920K 910K 910M 914G2 906H2 907H2 914 910 930 938 920 926 906H 914K 914M 914G 908M 908H2 906M 918M 907H 907M 908H

TELEHANDLER

RT80 RT60 RT50 RTC60 RT100 RT50SA

ENGINE - MACHINE

C32

CHALLENGER

65 75 65B

ARTICULATED TRUCK

725C 730C2 D30D D25D D350D 725C2 730 EJECTOR 740C 740B D400D 740 GC 730C 745C 725 D40D 740 735C 735B 745 730 735 OEM 735

RIPPER

9 8

WHEELED EXCAVATOR

M314 M325C MH M313-07 M318C M314-07 M323F M322C M318C MH M315C M316C M313C

SKID STEER LOADER

242B3 289D3 226B 242D3 216B 252B3 270XE 246D3 272D3 XE 279D3 232D3 272D2 XHP 226B3 249D3 226D3 236 232 236B3 248 246 242 262 252 270 236D3 262B 262D 262D3 252B 268B 216 242B 242D 228 226 272D3 272D2 246B 246D 232B 248B 236B 236D 216B3

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3406C C4.4 C11 C13

TRUCK

777C 769C 773B

WHEEL SCRAPER

637K

QUARRY TRUCK

775B 771C

TRACTOR

772B 776C 768C

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

BULLDOZER

824S 825 8S 8U 9C 9U 9S 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced