Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0349: M16-2 x 65mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0349: M16-2 x 65mm Hex Socket Head Bolt
8T-0349: M16-2 x 65mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
8T-0349: M16-2 x 65mm Hex Socket Head Bolt
8T-0349: M16-2 x 65mm Hex Socket Head Bolt
8T-0349: M16-2 x 65mm Hex Socket Head Bolt
8T-0349: M16-2 x 65mm Hex Socket Head Bolt
8T-0349: M16-2 x 65mm Hex Socket Head Bolt

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0349

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 65.0
Grip Length (mm): 21.0
Material: STEEL,Alloy Steel
Hand of Thread: RH
Grip Length (in): 0.827
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 2.559
Thread Size (mm): M16
View More
Compatible Models for part number 8T-0349

FORWARDER

554

CHALLENGER

65C 65B 85C 65D 85D 55 70C 65 75D 75C 35 75 45

ROTARY DRILL

MD6250

WHEELED EXCAVATOR

M325C MH M313C M325B M322C W330B M318C MH

TRACK LOADER

973C 963C

FRONT SHOVEL

5080

EXCAVATOR

345B II 345B L 385C L 325B L 365C L 375-A L 365C L MH 385C L MH 375-A 320B L 345C L 350-A 350-A L 365B II M312 M318 M325D L MH 330B L 350 L 365C 385B 365B M320

MATERIAL HANDLER

M325D L MH

VIBRATORY COMPACTOR

CB-525B CB-523B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced