Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components8T-0404: Hexagonal Hydraulic Fluid 90 Degree Elbow Adapter
HomeHydraulicsOther Hydraulic Components8T-0404: Hexagonal Hydraulic Fluid 90 Degree Elbow Adapter
8T-0404: Hexagonal Hydraulic Fluid 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Product Images
8T-0404: Hexagonal Hydraulic Fluid 90 Degree Elbow Adapter
8T-0404: Hexagonal Hydraulic Fluid 90 Degree Elbow Adapter

Fluid Carrying 90° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0404
Coolant and Urea Compatible Seal: 6V-5063 (1-1/16-12), 6V-5138 (1-14)
Oil and Fuel Compatible Seal: 228-7091 (1-14), 238-5082 (1-1/16-12)
Transmission and Hydraulic Oil Compatibile Seal: 3D-2824 (1-1/16-12), 7J-9108 (1-14)
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 8T-0404

GENERATOR

SR4B

INTEGRATED TOOLCARRIER

IT14G2 IT24F IT12B IT14F IT38G IT14G IT38F IT28G

GRAPPLE-DEM/SORT

G313 GC G315 GC G310 GC

WHEEL TRACTOR-SCRAPER

627 623 621 627K LRC 632 623K LRC 623K 621K 627K 657 651

WHEEL HARVESTER

550B 560B

TRACK SKIDDER

527 517

WHEEL SKIDDER

535D 535C 545D 545C 525D 525C 545 555D

ASPHALT COMPACTOR

CB8 CB7 CB16 CB15 CB13 CB10

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

301.8 301.9 307C 307B 301.6 301.5 308D 308C 308E2 CR 301.7CR 308 309 306 307-A 302CR 305.5

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

538 548 558

EXCAVATOR

311D LRR 345B II 349D L 312E FM538 312F 312B 336D 312C 336E 312D 336F 315D L 336D2 L 314D CR FM548 311C 312-A 321C 330D FM 345C 345D 312B L 548 307 317 315 558 313 365C L MH 315B 315C 336D L 374D L 336F L XE FM558 314E CR 330C FM 314C 349D 313F 336E L 312D L 340F 314D LCR 336F LN XE 336F L 312E L 345C L 336D2 GC 313F L 314F CR 345D L 336F LNXE 320C 314E LCR 365C L 336F LN 345B II MH 315B FM L 330C 330D 365C 336E LN 336E LH 340D2 L 318B N 336E LNH 315 GC MH3040 336D LN 319D LN 340F L UHD 349D2 319D L 330C L 336D2 568 FM 317B L 330D L 330D MH 313 GC 340F L LRE 349D2 L 319D 330D LN 568 FM LL 318B 345D L VG 330 340D L 311F LRR MH3022 317B LN MH3024 330C LN 315B L 315F LCR M320GC M312 374 M315 M318 345C MH

MULTI TERRAIN LOADER

287C2 277C 277C2 257B3 257B 247B 297C 247 247B3 287C

COMPACT TRACK LOADER

289C 279C2 299C 289C2 279C 259B3

WHEEL TRACTOR

621K OEM 651 623H 621H 627H

ROTARY MIXER

RM500B RM800

PETROLEUM ENGINE

2016 3512E

SOIL COMPACTOR

825 CP5 CS5 825K

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 420XE 427F2 414E 426B 438C 426C 438D 438B 424B HD 416F2 415 416 428F2 424D 426 424B 428 436C 424 420 436B 446D 446B 434E 422E 434F 424B2 420D 432E 444F 420E 432F 432D 444E 415F2 420F 434 430 432 444F2 426 F2 444 446 416E 428F 416F 416C 428D 428E 428B 416B 428C 434F2

WHEEL DOZER

854K 854 824K 824

LANDFILL COMPACTOR

826 826K

WHEEL LOADER

982XE 972K 972M 972L 966 XE 962H 986H 950H 950K 962L 962K 950M 950L 962M 980XE 966F 966L 930H 966K 930K 966M 924F 924H 924K 938G 938F 938K 962 928H 928G 966 972 907K 972 XE 966XE 980 982 928HZ 906K 906M 908K 908M 926 924 930 938 950 982 XE 980 XE 966F II 962M Z 950M Z 966K XE 908 907 906 924HZ 972M XE 993K 966M XE 992K 972XE 994F 994H

COMPACT WHEEL LOADER

920K 910K 910M 906H2 907H2 914 910 902 908 906 930 938 920 926 914K 914M 914G 908M 908H2 906M 918M 907M 908H

TELEHANDLER

RT80 RT60 RT50 TH330B TH560B TH220B RTC60 RT100 TH355B TH350B TH580B TH340B RT50SA TH460B TH360B

ARTICULATED TRUCK

D350E II D400E II 740B 740 735B 735 OEM 735

UTILITY COMPACTOR

CB4.4 CB4.0

WHEELED EXCAVATOR

M314 M315 M322 M320 M318 M316 M330D M313-07 W345C MH M315GC MH3040 M314-07 W345B II M325B

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

INDUSTRIAL ENGINE

C4.4

QUARRY TRUCK

777E

TRACTOR

784B 776D

DEMOLITION GRAPPLE

G312 GC G313 GC

POWER MODULE

PMG3516

SHOVEL LOGGER

345C

LOAD HAUL DUMP

R1700 R2900 XE R1700 XE

OFF HIGHWAY TRUCK

789G 777G 777E 789D 796 AC 777 798 AC 789 785 798

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040

MOTOR GRADER

24 16 14 18 120 GC 120M 2 163H 143H 12M 3 12M 2 140M 3 140M 2 140 GC 163H NA 160M 2 160M 3 18M3 12M 3 AWD 16M 160 150 14M 160M 3 AWD 140 16GC 24M 14M3 120 140M 3 AWD 16M3 14M-3

BACKHOE

BH130

ROTARY CUTTER

RC20 RC50

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D5K LGP D6R III D6XE D5R LGP D4K XL D6R II D3G D6K2 LGP D4G D4H D6N OEM D3K XL D5M D5N D5G D6N XL D6R D6T D6N D6K D7E D9 D2 D1 D4 D3 D6 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10N D10R D10T D4K2 XL D3K2 XL D6R XL D6K2 XL D5R XL D6K LGP D10T2 D6K XL D9T D6K2 D5K XL D5K2 XL D6R LGP D7E LGP D3K LGP

KNUCKLEBOOM LOADER

539

ASPHALT PAVER

AP655 BG-240C AP-900B AP-1050B BG-260D BG-260C AP600 AP655F AP-600D AP655F L AP600F AP-655D BG-2455D BG-2455C AP-1000B AP-1000D AP-1055B AP-1055D BG600D BG655D BG-245C

MARINE ENGINE

C7.1

PIPELAYER

PL61

BROOM

BA121 BA118

LOG LOADR FORST MACH

558

BROOM-ANGLE

BA118C

VIBRATORY COMPACTOR

CB10 CVP16 CS-56 CB7 CS-44 CD-44B CS-34 CS-433B CP-433B CS-76 CS-74 CVP28 CB46B CS-64 CP-64 CB-54B CB-66B CV16 CP-56 CP-44 CB-64B CP-34 CV18 CC4.0 CP-76 CB4.0 CB4.4 CP-74 CD-54B CB-334E CB-334D CB-335E CD-54 CB-335D CB-44B CB-68B

PETROLEUM PACKAGE

TH48-E70

MOBILE HYD POWER UNIT

330D L 365C L 349D L 336FMHPU 340D2 L 336D L TH43-C18 336F 336D 336E 345D 345C 336E HVG 330D 330C 349D2 345C L

GENERATOR SET

C18 3512 G3516B G3520B

RECLAIMER MIXER

RM800 RM500B RM-300 RM-500

ENGINE

3512E

EJECTOR TRUCK

740B D400E II 740

COLD PLANER

PM312 PM313 PM310

ROAD RECLAIMER

RM800 RM600 RM500B RM500

ENGINE - MACHINE

C32

CHALLENGER

65C 65E 65D 75D 75C 75E 85C 85E 85D 95E 70C MTC735 MTC745 MTC755 MTC765

GEN SET ENGINE

G3520B G3516B

SKID STEER LOADER

242B3 226B 216B 262C2 226B3 236 272C 248 246 262C 216 256C 242B 228 226 246C 232B 216B3

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 563C 553C 2570C 2470C 2670C

TRUCK

773G LRC 794 AC 775G 775F 789D 789B 777D 777G 775G OEM 785 795F XQ 793B 793C 785G 773G 797F 773F 773G OEM 785B 795F AC 793F AC 772 770 775G LRC

SNOW BLOWER

SR321 SR318 SR21 SR18 SR17 SR121 SR117 SR118

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CC-34B CD10 CB10 CB13 CB15 CB16 CD8

STUMP GRINDER

SG16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced