Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0650: M16-2 x 160mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-0650: M16-2 x 160mm Hex Head Bolt
8T-0650: M16-2 x 160mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8T-0650: M16-2 x 160mm Hex Head Bolt
8T-0650: M16-2 x 160mm Hex Head Bolt
8T-0650: M16-2 x 160mm Hex Head Bolt
8T-0650: M16-2 x 160mm Hex Head Bolt
8T-0650: M16-2 x 160mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
8T-06508T-0650
7M-84857M-8485
3K-03603K-0360
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 8T-0650
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 8T-0650

Units of Measure

USMetric
Bolt Length (in): 6.299
Thread Size (dia x pitch) (mm): M16x2
Bolt Length (mm): 160
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 4.567
Grip Length (mm): 116
Material: Steel,Alloy Zinc,Carbon Steel,Low Alloy Steel
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: ISO 898-1 Class 10.9
Thread Size (mm): M16
Locking Feature: None
View More
Compatible Models for part number 8T-0650

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD55B AD63 AE40 II AD45

TRUCK ENGINE

C7 C-12 C13

INTEGRATED TOOLCARRIER

IT18F IT24F IT12B IT14F IT14G IT14B

LOAD HAUL DUMP

R3000H R1600G R1600H R2900G R2900 XE R1700 XE R1600 R1700 R2900

TRACK-TYPE TRACTOR

D5N

WHEEL SKIDDER

545D 545C 545 555D

MARINE ENGINE

3196 C-12 C12 3176C 3176B C140

HAMMER

H120GC S H110 GC S H130GC S B20 H110GC H130GC H115GC H120GC B30 H140GC S H115GC S

CONTRACTOR GRAPPLE

G117

EXCAVATOR

311D LRR

PETROLEUM PACKAGE

TH35-E81

PETROLEUM TRANSMISSION

CX38-P892 CX38-P800

LOCOMOTIVE ENGINE

3516B

SOIL COMPACTOR

815F II 815K 815 815F

PETROLEUM ENGINE

C175-16

BACKHOE LOADER

420XE 416 420 430

WHEEL DOZER

834 834G 834H 834K 814F II 814K 814F 814

LANDFILL COMPACTOR

816K 816F II 836H 836G 836K 816 816F

COMPACT WHEEL LOADER

914G 910F 910E

WHEEL LOADER

966F II 918F 988 XE 814K 986 988GC 986H 988 986K 994 988K XE 924F 988G 988H 988K 966F 994F 994D 970F 994H

TELEHANDLER

RT80 RTC60 RT60 RT100 RT50 RT50SA

GRAPPLE-CONTRACTOR

G115B

CHALLENGER

55 35 45

WHEELED EXCAVATOR

W345C MH W330B W345B II

ENGINE - INDUSTRIAL

G3512

INDUSTRIAL ENGINE

3516B

TRUCK

797F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert