Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0664: M24-3 x 70mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0664: M24-3 x 70mm Hex Head Bolt
8T-0664: M24-3 x 70mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8T-0664: M24-3 x 70mm Hex Head Bolt
8T-0664: M24-3 x 70mm Hex Head Bolt
8T-0664: M24-3 x 70mm Hex Head Bolt
8T-0664: M24-3 x 70mm Hex Head Bolt
8T-0664: M24-3 x 70mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-0664

Units of Measure

USMetric
Bolt Length (in): 2.756
Thread Size (dia x pitch) (mm): M24x3
Bolt Length (mm): 70.0
Bolt Type: Hex Head
Coating: Zinc Phosphate + Oil
Grip Length (in): 0.354
Grip Length (mm): 9.0
Material: Steel,Carbon Steel,Low Alloy Steel,Alloy Zinc
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M24
Locking Feature: None
View More
Compatible Models for part number 8T-0664

POWER MODULE

C32

INTEGRATED TOOLCARRIER

IT62G II IT62G

BUCKET

BUCKET

OFF HIGHWAY TRUCK

777G 793D 777 798 AC 796 AC 794 AC 793 798

WINCH

55 54

MOTOR GRADER

14M3 140M 3 AWD 140M 3 14M-3 160M 3 14M 160M 3 AWD

HYDRAULIC SHOVEL

6015

TRACK-TYPE TRACTOR

D4H

HAMMER

H80E

MARINE ENGINE

C175-16

TRACK FELLER BUNCHER

TK732 552 2 TK752 TK751 541 2 522 532 522B 541 1290T 1390 551 552 2491

SHEAR-DEMOLITION/SCRAP

S325 VHS-40

EXCAVATOR

316F L 324D FM LL 325-A LN 320-A L 325D FM LL 325B L 324D FM 320D3 GC 315D L 325-A 325F LCR 320D2 320D3 318D2 L 568 FM LL 318F L 320 320D L 325 LN 324 325 318 GC 322 323 325-A L 319 323D3 320-A 323D L 212 330B L 320E L 323 GX 320D2 GC 318D2 325D FM 320D 323 GC 323GC 320D GC 317 323D2 L 320GX 325 L 320E LN 318D L 316E L 568 FM M320GC 322C FM 245D 320D2 L 320 GX 323F L 538 320 L 317 GC 320 GC 325F

MOBILE HYD POWER UNIT

329E 330F

GENERATOR SET

G3412C C27 C32

SOIL COMPACTOR

COMP WHEEL

PETROLEUM ENGINE

C175-16

WHEEL LOADER

972H 950G II 950G 962G 962G II 966H 994K

GEN SET ENGINE

3608 3606 3616

CHALLENGER

55 35 45

RIPPER

4

WHEELED EXCAVATOR

M318D M320 M318 M317 M317D2 M320D2 M318D MH

TRUCK

793 795F XQ 793D 793B 793C 793F 795F AC 777G 793F AC 797F 794 AC

GAS ENGINE

G3612 G3616

BULLDOZER

4S 4P 4A

BLADE

SNOW WING BLADE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced