Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-0672: M24-3 x 160mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-0672: M24-3 x 160mm Hex Head Bolt
8T-0672: M24-3 x 160mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Product Images
8T-0672: M24-3 x 160mm Hex Head Bolt
8T-0672: M24-3 x 160mm Hex Head Bolt
8T-0672: M24-3 x 160mm Hex Head Bolt
8T-0672: M24-3 x 160mm Hex Head Bolt
8T-0672: M24-3 x 160mm Hex Head Bolt

Cat® Hex Head Bolt

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
6V-7676
6V-7676: M24 x 3mm Hex Lock Nut
Check Price
7X-0851
7X-0851: M24 x 3mm Hex Nut
Check Price
317-1117
317-1117: M24 x 3mm Cone Lock Nut
Check Price
6V-8237
6V-8237: M24 ID Steel Flat Washer
Check Price
198-4771
198-4771: M24 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert