Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits8T-1606: Single Cylinder Head Install Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits8T-1606: Single Cylinder Head Install Gasket Kit
8T-1606: Single Cylinder Head Install Gasket Kit

Single Cylinder Head Kit

Brand: Cat

Product Images
8T-1606: Single Cylinder Head Install Gasket Kit
8T-1606: Single Cylinder Head Install Gasket Kit

Single Cylinder Head Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

2F-7761: 0.79mm Thick Flange Gasket
2F-7761: 0.79mm Thick Flange GasketQuantity: 1
1P-1255: 0.78mm Turbo Charger Gasket
1P-1255: 0.78mm Turbo Charger GasketQuantity: 1
8M-4448: 3.53 x 15.47mm 70A VMQ O-Ring
8M-4448: 3.53 x 15.47mm 70A VMQ O-RingQuantity: 1
7N-0944: 2.29mm Thick Regulator Housing Gasket
7N-0944: 2.29mm Thick Regulator Housing GasketQuantity: 1
9L-9098: 6.26mm White Color Carbon Stop Seal
9L-9098: 6.26mm White Color Carbon Stop SealQuantity: 4
9Y-1798: 17.70mm Inner Diameter Water Seal
9Y-1798: 17.70mm Inner Diameter Water SealQuantity: 12
271-2489: 3.56mm Inner Diameter Washer Seal
271-2489: 3.56mm Inner Diameter Washer SealQuantity: 4
2P-6132: 1.57mm Thick Water Lines Pipe Gasket
2P-6132: 1.57mm Thick Water Lines Pipe GasketQuantity: 1
3S-5496: 9.53mm Inside Diameter Seal-O-Ring
3S-5496: 9.53mm Inside Diameter Seal-O-RingQuantity: 2
4P-8915: 1.6mm Thick Cylinder Head Gasket
4P-8915: 1.6mm Thick Cylinder Head GasketQuantity: 1
5S-6735: 0.79mm Thick Cylinder Head Cover Gasket
5S-6735: 0.79mm Thick Cylinder Head Cover GasketQuantity: 2
1P-0451: 1.92mm Thick Turbocharger Gasket
1P-0451: 1.92mm Thick Turbocharger GasketQuantity: 1
9Y-1979: 1.1mm Thick Exhaust Manifold Gasket
9Y-1979: 1.1mm Thick Exhaust Manifold GasketQuantity: 2
7N-8018: 17.60mm Outer Diameter Water Seal
7N-8018: 17.60mm Outer Diameter Water SealQuantity: 4
8S-1606: 2.16mm Thick Valve Cover Gasket
8S-1606: 2.16mm Thick Valve Cover GasketQuantity: 1
7W-7544: Cylinder Block Head Gasket
7W-7544: Cylinder Block Head GasketQuantity: 1
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
9M-4849: 5.33 x 23.16mm 70A VMQ O-Ring
9M-4849: 5.33 x 23.16mm 70A VMQ O-RingQuantity: 1
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
4L-9564: 81.92mm Inside Diameter Seal-O-Ring
4L-9564: 81.92mm Inside Diameter Seal-O-RingQuantity: 1
7N-0200: 1.6mm Thick Water Pump Gasket
7N-0200: 1.6mm Thick Water Pump GasketQuantity: 1
7W-4486: 3/8'' Copper Flat Washer
7W-4486: 3/8'' Copper Flat WasherQuantity: 4
7B-5932: 0.793mm Thick Engine Lines Gasket
7B-5932: 0.793mm Thick Engine Lines GasketQuantity: 1
Showing 1 to 23 of 23
DescriptionSpecificationsCompatible Models
Specifications for part number 8T-1606
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 8T-1606

WHEEL SKIDDER

518 515 518C

TRACK-TYPE TRACTOR

D5H D5H XL D4H III D4H D4E D4E SR D4H XL

GEN SET ENGINE

3304B

RIPPER

D5 5 4

PIPELAYER

561H

HYDRAULIC CONTROL

143 140

INDUSTRIAL ENGINE

3304

EXCAVATOR

229 229D 215B 215C 225B 215D 225D 219 E240 EL240

BULLDOZER

5P 5S 4A

MOTOR GRADER

130G 120G

TRACK SKIDDER

527 D5HTSK II D4HTSK III

WHEEL LOADER

950B/950E 936 936E 936F G936 950B 950E 930 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced