Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-2192: M6-1 x 45mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-2192: M6-1 x 45mm Hex Head Bolt
8T-2192: M6-1 x 45mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Product Images
8T-2192: M6-1 x 45mm Hex Head Bolt
8T-2192: M6-1 x 45mm Hex Head Bolt

Hex Head Bolt

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-2192

Units of Measure

USMetric
Bolt Length (in): 1.772
Thread Size (dia x pitch) (mm): M6x1
Bolt Length (mm): 45.0
Bolt Type: Hex Head
Coating: Zinc Flake-black
Grip Length (in): 0.118
Grip Length (mm): 3.0
Material: STEEL,Low Alloy Steel,Carbon Steel,Alloy Zinc,Nylon, 6, 6/12, 6/6 Plastic
Hand of Thread: RH
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M6
Locking Feature: Nylon Patch
View More
Compatible Models for part number 8T-2192

WHEEL SKIDDER

535D 555D 545D 525D

TRACK-TYPE TRACTOR

D6T XW D6T LGP D6R III D6T XL D8R D6R STD D7R II D6R XL D6R D6T

MULTI TERRAIN LOADER

277B 247B3 267B 247B

KNUCKLEBOOM LOADER

2384C 2484C 559C 579C

PIPELAYER

572R II

SKID STEER LOADER

226B 226B3 248B 216B 216B3

ENGINE

3516E

TRUCK

797F 793F

BACKHOE LOADER

438 436 426B 438B 416 428 436B 428B

MATERIAL HANDLER

MH3037

OFF HIGHWAY TRUCK

789G 794 AC 793F 789 798 796 AC

MOTOR GRADER

120 140 120M 2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced