Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-2322: M24 x 1.5mm Hex Nut
HomeHardware, Seals, & ConsumablesHardwareFastenersNuts8T-2322: M24 x 1.5mm Hex Nut
8T-2322: M24 x 1.5mm Hex Nut

Hex Nut

Brand: Cat

Product Images
8T-2322: M24 x 1.5mm Hex Nut
8T-2322: M24 x 1.5mm Hex Nut
8T-2322: M24 x 1.5mm Hex Nut
8T-2322: M24 x 1.5mm Hex Nut
8T-2322: M24 x 1.5mm Hex Nut

Hex Nut

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-2322

Units of Measure

USMetric
Thickness (mm): 21.5
Thread Size (dia x pitch) (mm): M24x1.5
Thickness (in): 0.846
Height (mm): 22.0
Nut Type: Hex
Drive (mm): 36.0
Material: STEEL,Alloy Mixed: Metal,Carbon Steel
Material Description: ISO 898-2 Class 12 hardness
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M24
Hole Thread Pitch: 1.5
Drive (in): 1.417
View More
Compatible Models for part number 8T-2322

PNEUMATIC COMPACTOR

PF-300C PF-300B PS-300B PS-300C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced