Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-3844: M6-1 x 70mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-3844: M6-1 x 70mm Hex Head Bolt
8T-3844: M6-1 x 70mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-3844: M6-1 x 70mm Hex Head Bolt
8T-3844: M6-1 x 70mm Hex Head Bolt
8T-3844: M6-1 x 70mm Hex Head Bolt
8T-3844: M6-1 x 70mm Hex Head Bolt
8T-3844: M6-1 x 70mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
9X-8256
9X-8256: M6 ID Steel Flat Washer
Check Price
198-4775
198-4775: M6 ID Steel Flat Washer
Check Price
6V-7743
6V-7743: M6 x 1mm Cone Lock Nut
Check Price
208-8469
208-8469: M6 x 1mm Hex Lock Nut
Check Price
344-5673
344-5673: M6 x 1mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert