Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.
Brand: Cat
Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.
Brand: Cat
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
POWER PACK
C18
WASTE HANDLING GRAPPLE
G324 G318
GRAPPLE-WASTE HANDLING
G320B G315B
MINI HYD EXCAVATOR
301.7D CR 303.5E2 CR 302.5C 302.7D 308E2 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 303ECR 301.8 301.9 301.6 301.5 304SR 305.5D 305.5E 303E CR 301.4C 301.6C 301.8C 301.7CR 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 302.5 308E SR 306E2 303C CR 307.5 305C CR 307-A 302CR 308E2 SR 303.5 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 305.5 GC 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 303 308 309 306 307 305D CR 310 303.5E2 304.5 303.5CR 302.7CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT223 SAT422DB SAT322T SAT325T SAT323T SAT318T SAT223T SAT322TSC SAT323 SAT322 SAT318 HH45 SAT318TSC HH55 HH65 HH44 DE HH75 SAT323TSC
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 206B 326F L 336D L 312D2 L 350-A L 205B 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F 374F L 214B M318F 213B 385C FS 345B 212B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 211B 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 COUPLER 330-A LN 365B II 324D LN 374 311D LRR 320MHPU 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 224B 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 214B FT 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287D 297D2 277D 277C 257D3 257B3
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 275 285 253 255 265 249D3 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
HYDRAULIC LIFT
MIS MISC
ROTARY MIXER
RM800 RM500B
FLAIL MOWER
HMF210 HMF110
WORK TOOL
RAKE ARM GRAPPLE D6XE MISC TRS26 TRS20 TRS17 TRS12 MTS800 RC20 SCARIFIER RC30 GB120 2023
QUICK COUPLER-DWL
CW-40S CW-45S CW-55S CW-20 CW-30 CW-70 CW-45 CW-40 CW-55 CW-20S CW-30S
MULTI PROCESSOR
MP365 MP345 MP332 MP324 MP318
MARINE POWERTRAIN
C12
COMBINE HARVESTER
460
LOGGING GRAPPLE
GLL60 GLL52 GLL55
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B 825G II
PETROLEUM TRANSMISSION
TH55-E70 TH48-E80 CX35-P800 CX31-P600-C18I CX31-P600
PETROLEUM ENGINE
3508C 3508B C9 C7 3412E C175-16 3516 3512 C15 C13 C18 C11 C27 C32 2016 3516C 3516B C280-12 3512E 3512C 3512B
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 434F2 432F2 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 426 F2 428F 428D 428E 428C 430D 430E 430F 427F2 438C 438D 424B HD 415 416 426 428 436C 424 420 434E 434F 432E 432F 432D 434 430 432 444 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
DEMOLITION AND SORTING
G345 GRAPPLE
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
COMMANDCONSOLE PRODUCTLINK MINESTAREDGE COMMANDSTATION COMMAND
PETROLEUM GEN SET
G3306B C27 C15 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 584 574 574B 584HD
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D30D D300E II D400D 725 740 745 730 735 725C 730C2 D350D D300D D40D D400E II 725C2 740 GC 730C 735C 735B 735 OEM D250E II D25D D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F W330B W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M320GC M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M312 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B
PNEUMATIC COMPACTOR
PS-200B PS-300 PS-150C PS-150B PS-300B PS-300C PF-300 PS-500 PF-300C PF-300B CW-16 CW-14 CW34 PS-360B PS-360C CW12 PF-290B CW-34
ENGINE - INDUSTRIAL
C15 MX35 3512B 3516B 3561B CG170-16 3406B XQ20
INDUSTRIAL ENGINE
3126B 3304 3306 C-12 C-15 C-10 G3520H C1.5 C1.1 C32 C27 C18 C9.3 3024C 3508B 3516B 3516C 3512E 3512B 3512C C0.5 C0.7 C9.3B D333C 3196 C4.4 C-9 C11 C13 C15 D330C 3126 3116 3011C 3013C 3054C 3512 3516 3508 G3520 C7 C9 C32B DG60 C3.6 C3.4 3412E 3056 3024 C7.1 3176C 3176B C175-16 3412 3406 3044C 3406B 3406C 3408B C2.2 CG137-08
QUARRY TRUCK
777E 775D 773E 771D 771C 772G 770G
WHEEL SCRAPER
621G 623G 623F 623E 627G 631G 637K 637E 637G 637D 651E 657G 657E 613C 615C 611
SPRAY AR
CAT WDS
GAS ENGINE
G3304 G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3306B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3608 G3408C G3408B G3508J G3508B G3520 G3512 G3516 G3508
TRACTOR
776D 776C 784C 784B
DEMOLITION GRAPPLE
G213 GC G312 GC G212 GC G345 G324 G332 G313 GC G317 GC G318 G314 G217 GC
BLADE
DB120 DB123 SNOW WING BLADE GB124
PUMPER
CPT372 SPP101 SBF214 SPF743 SPF343C SUF557
POWER MODULE
3516B 3516C OEM POWER TR43-C18L PP3516 XQG135 XQC1200 XQC1600 XQG400 PM3456 PM3412 PMG3516 XQ35 XQ2280 C32 C18 TR43 PM3508 PM3516 PM3512 TR43-E44
SHOVEL LOGGER
345C
TRANSMISSION-ONHIGHWAY
CX35 CX31
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
GRAPPLE-ORANGE PEEL
GSH520 GSH525 GSV520 GC GSH555 GSH455 GSH420 GSH425 GSV520 GSV525
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
MARINE ENGINE
3196 C4.4 3126 3116 3516 3512 C18 MARINE 3508 C18 C12 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3126B C12 MARINE C9.3 3176C 3176B C32 MARINE C9 C7 C-12 3408B C32 3412 3508C 3508B C175-16 3412E C280-6 C280-8
HAMMER
H130S H130E H130GC S H130GC H180GC H120E H120S H120GC S H110GC H160E H160S H120E S H115E H115S H140GC H140E S H110S H115GC H115E S H160E S H110E H215 H180 GC S H180E S H140GC S H115GC S H110 GC S H160 GC S H110GC S H140E H190 H140S H180E H180S H110E S H120GC H115 GC H160GC H130E S
EXPANDED MINING PRODUCTS
LD350
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
3508B C7.1DE200E C3.3DE50E0 C1.5DE13.5
PETROLEUM PACKAGE
CX48-P2300 CX31-P600- CX35-C18I CX31 CX31-P600 TH48-E80 TH48-E70 CX35-P800 TH48 CX31-C11I CX31-C9I CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH35-C15I
ENERGY STORAGE
ETS1500 PGS1260 ECE1500 PGS840 ECE2000 ECE2500 PGS1260 HD
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-300
ENGINE
C175-16 C175-20 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E 3126E C15 C18 C7.1 MARIN C32B C32B INDUSTRIAL G3412C C3.6 C7.1 C32 MARINE C0.5 G3408C G3408 C32 INDUSTRIAL 3516PETROLEUM C9 INDUSTRIAL CO.7 C13B C1.1 G3520 G3520J G3520H 3512PETROL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
C18 3516B 3512E 3512C 3512B PR20B C175-16 C175-20 C32 C27 C32B 3508C 3508B
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-200 PM-201
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3516B G3520B 3512B 3456 3412 3126B 3408 DE1100 G3520 G3508 3508B 3508 3512 3516 3406C 3406B 3408B 3408C 3608 3606 C13GENSET 3208 3412C 3616 DE800S 3304B 3306B C3.4B POWER SYS G3516C G3516B C15 GEN SE 3306 3304 C-12 C280-16
SHEAR
S3090 S3070 S3050 S3035 S3025 S3015 S3 S2090 S2070 S2050
TRANSMISSION
TR53 TR35 CX31
ROTARY/TRACK DRILLS
MD5150C MD6640 MD5125
COMBINE
470 465 460
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 270XE 262C2 272D2 XHP 250 236B3 260 270 236D3 262D 262C 265 262D3 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246D 246C 216B3
INDUSTRIAL LOADER
415F2 IL
DELIMBER
DLK426 PRE426
THUMB
STIFF LINK HYDRAULIC
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C 573
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
ACCESS PLATFORM
THP24S II
TRACK-TYPE LOADER
973
QUICK COUPLER-S
S80 S70 S60
GENERATOR
SR500 XQP500 XQP550 SR4 SR5 LC31XX SR4B SR4BHV XQ330 LC51XX
TRUCK ENGINE
3126B 3126E 3114 3116 3126 3176 3176B C-10 C-12 C7 C9 C-9 C11 C13 C15
GRAPPLE-DEM/SORT
G330 G315 GC G325B G320B G310B G215 GC G315B G313 GC G310 GC G210 GC G213 GC
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
CONTROL PANEL
EMCP4.4 U
BUCKET
BUCKET HYD BUCKET
MACHINE CONTROL & GUID
MINESTARGU
CRUSHER
P325 P315 P335 P360 CR3
TRACK SKIDDER
527 517 D5HTSK II D4HTSK III
SPL EXCAVATOR BASED SOLN
OEM-PM
WHEEL SKIDDER
518C 545D 545C 525 515 545 555D 535D 535C 535B 525D 525C 525B 530B
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
RETROFIT AFTERTREATMNT
DPF SCR DEF CABNIT
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
UNDERGROUND ARTICULATED TRUCK
AD22
RENEWABLE ENERGY
BDP1000 MTRMCGCTL BDP250 PGS1260 HD
CONTRACTOR GRAPPLE
G174 G149 G120 G126 G113 G117
PULVERIZER
P345 P332 P324 P318 P365 P224 P225 P215 P218 P214 P245 P232 P235
WATER FORDING TRACTOR
D7R II
BROOM-PICKUP
BP25 BP22 BP18 BP15
WHEEL TRACTOR
623G 623H 623F 621F 621G 621H 627G 627H 627F 631K 615C II 631G 621K OEM 613C II 637G 637K 651E 611 651 657E 657G
HEX BASED SPL SOLUTION
330D2 320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K BS3E BS3GII 963D 963B 963C 963K 953C 953D 953K 963 973 939 933 953
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
MULCHING HEAD
HM418C HM415C HM810 HM825 HM416 HM418 HM315C HM4015 HM912 HM518 HM2615 HM210 HM208 MD-250 HM6015 HM316
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
GRAPPLE
G136 G195 GSV425 GSV420 G212 G214 G220 G218 G217
TELEHANDLER
RT80 RT60 RT50 TH330B TH460B TH103 TH82 TH83 TH1255 TH560B TH340B RT50SA TH210 TH215 TH0842 TH220B RT100 TH355B TH350B TH360B TH62 TH63 TH1055 RTC60 TH580B TH0642
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 908 902C2 906 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2
SNOW WING
BLADE
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7
ASPHALT SCREED
SE34VT 8-16B AS2252C AS4173 AS4251C AS4252C AS2302C SE60 VT XW SE60 FM SE47 FM AS4251 SE60 10-20B SE60VT XW SE47 VT SE60 V XW AS3251C SE60 V SE47 V AS3301C AS2251 AS3143 AS3173 SE34V SE50 VT AS2302 AS2301 SE50 V
LOGGER
322C
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
UNDERCARRIAGE
OEMS
QUICK COUPLER
QUICK COUPLER FUSION HEX-WEDGE QUICK COUP HCS60 HCS65 HCS70 HCS70H HCS80 PIN GRAB TRS4 TRS23 TRS10 TRS14 TRS18
LOAD HAUL DUMP
R1700 II R1300 R1300G II OTHER R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059 M325D MH MH3250 MH3260 MH3295 M325D L MH
ROTARY CUTTER
RC7 RC10 RC15 RC20 RC50
BACKHOE
BH150 BH160 BH130
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3C D4G D4H D5M D5N D5G D6R D6T D6M D6N D6K D6G D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D7G D8T D8R D8L D8N D9T D9R D9N D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10N D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D11 XE 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D7G2 D10T2 D8R II DEUCE
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP555F AP600F BG1055E AP-1000 BG-225B BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F AP-755 BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG-230 BG-210B BG600D AP355F AP455 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000
MARINE AUXILIARY
C32 C32B 3508B 3508C 3516C 3516B 3512C 3512B
PIPELAYER
561N 561M 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II
BROOM
BA121 BA118 BP22 BP25 BU121 BU115 BU118 BA30 BA25 BA22
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
SHEAR-DEMOLITION/SCRAP
S3035 S3025 S3015 S130
BROOM-ANGLE
BA25 BA22 BA30
GRAPPLE-CLAMSHELL
CTV30 CTV40 CTV15 CTV20
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533C CP-533E CS-433E CS-433C CS-66B CP-663E CS-64B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-531C CS-79B CP-433C CP-433E CP12 CS-76B CS-533C CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CB-523B CB-525B CP12 GC CC-34 CB-224D CB-224E CC-24 CB-224B CB-224C CB-225E CB-225D CP-563 CP-54B CS44B CP-56B CP-573E CP76B CS-573C CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214E CB-214B CB-214C CB-214D CB-44B CB-434B CB-434D CB-434C CB-334E XW CS79B CP-68B CS-583E CS-583C CS-583D CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CB-14 CP68B CVP16 CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-54B CS-563 CS-423E CP-323C CS-76 CS-74 CVP28 CB46B CS-64 CB-545 CB-544 CB-54B CB-534 CB-634C CB-634D CB4.0 CB4.4 CD-54B CS7 CB-334E CB-334D CB-335E CB-335D CP7 CS68B CP54B CP-74B CVP75 CVP110 CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
POWER PACKAGE
C7 C32
GENERATOR SET
DE55GC G3520 G3516 G3512 DE200GC DE33GC G3508 3508 3412C D1500 XQ1140 D500GC C7.1 GEN C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E C7.1DE150E0 D600 GC G3516H G3516K 3508B C4.4 D450GC C3.3 GEN S DE1250S XQP300 C18 I6 XQP310 C4.4DE55E2 DE50GC D250GC G3512E G3512H G3512K C13 XQ375 C18 GENSET XQ35 C4.4 GEN S C4.4DE110E C13 XQ350 XQ60 DE450GC 3412 CG137-12 C3.3DE50E0 C3.3DE50E2 C32 GENSET DG200 CG137-08 3456 DE1500 DE400SGC C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 3056 3054 DE165GC DG150 DG50 DG40 XQP1100 DG45 DG30 DG35 C3.4 C3.3 DG20 DG25 G3520C G3520E G3520H G3520K 3512C 3512B DE500GC DG80 C32B DG70 C3.3DE33E3 DG60 G3306B C3.3DE33E0 3516C 3516B 3516E XQP115 DE1400 DE500 XQP150 G3306 C7.1DE150E DE88GC DE220GC D20 D25 XQ230 D30 D400GC XQ20T4F XQP60 DE660GC 3512B GENS XQP20 XQP30 C18 GEN SE C6.6 D1250 XQ125CM D550GC C9 C7.1DE200E 3516B GEN C2.2 D350GC 3306B DE450SGC C4.4DE88E0 C4.4DE88E3 3516C GEN SET XQP100 C18 GENERATOR SET G3406 DE630 DE65GC G3412 DG400 C15 GENSET C32 GEN SET DE715GC C6.6DE150E C18 C15 DE110GC C13 C15 I6 DE550GC C1.1DE9.5 DG450 C9.3 C2.2DE18E3 C9 GEN SET C175-16GENSET DG350 SR5 C27 DE350SGC XQ330 C32 D800 C7.1 GEN S C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3412C DE1250 3408C XQP200 C2.2 GEN S 3406C C1.1 3406E C4.4DE65E3 C1.5 DE150GC C4.4DE110E2
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
MULCHER
HM4815 HM3013 HM5515
MACHINE CNTRL & GDNC
CMD FOR CMD STATN COMMAND CPM KIT COMMAND CONSOLE
MULTI PROCESSOR JAW
MP365 MP345 MP332 MP324 MP318
COMBAT VEHICLE ENGINE
C13
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500 RM800 RM400 RM500B
WIDE BODY TRUCK
707
CHALLENGER
55 MT765 MT755 MT745 MT735 35 95E 45 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65E 65D MT845 MT835
ENGINE - MACHINE
3516C C-12 3408 3176C C32 3116 C27 C4.4 C-9
OFF-HIGHWAY TRUCK
D10R
BATTERY CHARGER
MEC500
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 772 770 777 794 AC 772G OEM 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
SNOW BLOWER
SR321 SR318 SR421 SR418 SR121 SR115 SR117 SR118
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8
0.472
0.079
0.26
Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.
5/16, 3/8, 1/2
Washer Kit: 6 Sizes, 6 Assorted Thicknesses, 9 Part Numbers, 150 Pieces, Hard Washers, Zinc Flake Coating
Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.
Units of Measure