Caterpillar
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
8T-4172: M10-1.5 x 80mm Hex Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-4172: M10-1.5 x 80mm Hex Head Bolt
Home8T-4172: M10-1.5 x 80mm Hex Head Bolt

8T-4172: M10-1.5 x 80mm Hex Head Bolt

Track Bolt

Brand: Cat

Product Images

8T-4172: M10-1.5 x 80mm Hex Head Bolt
8T-4172: M10-1.5 x 80mm Hex Head Bolt
8T-4172: M10-1.5 x 80mm Hex Head Bolt
8T-4172: M10-1.5 x 80mm Hex Head Bolt

8T-4172: M10-1.5 x 80mm Hex Head Bolt

Track Bolt

Brand: Cat

Related parts

198-4777: M10 ID Steel Flat Washer

Cat® Black Colored Hard Washer for Magnetic Switches and Hydraulic Hoses

344-5675: M10 x 1.5mm Hex Nut

Metric, Coarse Thread UNC

7X-7729: M10 ID Steel Flat Washer

Cat® A Hard Washer designed for M10 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

8T-0389: M10 x 1.5mm Hex Lock Nut

Cat® M10 Steel Hexagonal Lock Nut with Nylon Insert

8T-4121: M10 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced