Select Store
For pricing & availability
Add Equipment
Select Store
Add Equipment
Sign in
Metric, Coarse Thread UNC
Brand: Cat
Metric, Coarse Thread UNC
Brand: Cat
Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.
Cat® A Hard Washer designed for M6 fastener prevents the fastener from sinking into the material and distributes the load more evenly.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Bolt material hardness and thread designs provide high strength and resistance to bolt threads stripping.
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT14B IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
POWER PACK
C18
MINI HYD EXCAVATOR
301.7D CR 303.5E2 CR 302.2D 302.4D 304E2 304CR 304C CR 305E2 CR 305E 304E 305.5 301.8 301.9 301.6 304SR 305.5D 305.5E 301.4C 301.6C 301.7D 301.8C 305E2 304E2 CR 304D CR 305.5E2 CR 304.5E2 306.5 305 CR 308E CR 300.9D 308E SR 306E2 303C CR 307.5 305C CR 307-A 302CR 308E2 SR 303.5C 303.5E 303.5D 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 303 SR 305.5 CR 308E2 CR 307E2 308E2SR 308.5 303CR 304 305 303 308 309 306 305D CR 310 303.5E2 303.5CR 302.7CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
HARVESTER HEAD
SAT223 SAT214 SAT322T SAT325T SAT323T SAT318T SAT223T SAT322TSC SAT323 SAT325 SAT322 SAT318 HH45 SAT318TSC HH55 HH65 HH75 SAT323TSC
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L OTHER 330C FM 326F 325B 336E L 325C 325D 336E H 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 307-A 330F LN 350 OEM 322-A L 322-A N 318E L 325-A LN 336 GC 328D LCR 340F L LRE 320-A 340D L 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 307 349F L 385C L 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP E120B 352 UHD 340 349 345 324D FM 352 350 355 320 321 326 324 325 322 323 329E L 319 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE 315B L 321D LCR 375-A 316E L M320GC 322C FM
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 267B 247B3 277C2 257D 257B 297C 247B 287C 287B 277B 277C 257D3 257B3 267 257 287 277 247
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B
COMPACT TRACK LOADER
279C2 279D3 299C 259D 275 285 253 255 265 275XE 289C2 289D3 299D3 XE 259B3 259D3 285XE 279C 299D3 289C
ROTARY MIXER
RM800 RM500B
WORK TOOL
GB120
SOIL COMPACTOR
CP68B CS76B CS74B CS12 GC CS78B CP56B CS64B CP7 CP5 CS5 825H 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS68B CS66B CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS54B CP13 GC CP74B 815F II CS13 GC CS44B
PETROLEUM TRANSMISSION
TH55-E70 CX31-P600-C18I
PETROLEUM ENGINE
3508C C9 C7 C175-16 C15 C13 C18 C11 C32 3516C C280-12 3512E 3512C 3512B
BACKHOE LOADER
420F2 450E 450F 420XE 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 415F2 420F 428F 428D 428E 428B 430D 430E 430F 427F2 438D 438B 424B HD 415 416 426 428 436C 420 436B 434E 434F 432E 432F 432D 438 434 436 430 432 444 446 440 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS
PRODUCTLINK COMMANDSTATION COMMAND
PETROLEUM GEN SET
C27 C15 C32 3512C
WHEEL LOADER
988 XE 986H 986K 980XE 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992G 992K 972XE 994F 994K 994H 988GC 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 908 907 906 950 GC 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936F 962G II 938G 938F 938H 938K 990 II 938M 966K XE 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 574
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
725 740 745 730 735 725C 730C2 D250D 725C2 740 GC 730C 735C 735B D20D 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
M320F W345C MH M318D M318C M318F M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M320GC M315D2 MH3026 MH3024 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M312 M322 M320 M323 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M323F M322D2 M322F M322D M322C W345B II M325B
ENGINE - INDUSTRIAL
C15 3561B CG170-16 3406B XQ20
PNEUMATIC COMPACTOR
PS-150C PS-300B PS-300C PF-300C PF-300B CW-16 CW-14 CW34 CW12 PF-290B CW-34
INDUSTRIAL ENGINE
3126B 3304 3306 C-15 C-10 C1.5 C1.1 C32 C27 C18 C9.3 3024C 3508B 3516B 3516C 3512E 3512B 3512C C0.5 C0.7 C9.3B D333C C4.4 C-9 C11 C13 C15 D330C 3126 3116 3114 3011C 3013C 3054C 3512 C7 C9 C32B DG60 3412E 3034 3024 C175-16 3412 3406 3406B 3406C 3408B C2.2
WHEEL SCRAPER
637K 657E
GAS ENGINE
G3306 G3512H G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G3520B G3520J CG137-08 CG137-12 G3612 G3616 G3408C G3408B G3508J G3508B G3512 G3516 G3508
TRACTOR
784C
BLADE
SNOW WING GB124
PUMPER
SPF343C
POWER MODULE
3516B 3516C TR43-C18L XQC1200 XQC1600 PMG3516 XQ35 XQ2280 C32 C18 PM3508 PM3516
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 794 AC 798 AC 785D 796 AC 789G 789D 770 793D 777 775 773 793F 789 785 793 798
LOAD, HAUL, DUMP
R1700K
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 160M 2 160M 3 120H NA 16M3 140K 2 135H NA 120H ES 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 140M 140K 140H 143H 18M3 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120K 2
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060
KNUCKLEBOOM LOADER
539
MARINE ENGINE
3196 C18 MARINE C18 C12 3516C 3516E 3512C 3512E C280-16 C280-12 C32B C12 MARINE C9.3 3176C C32 MARINE C9 C-12 3034 C32 3508C 3508B C175-16 C280-6 C280-8
LOG LOADR FORST MACH
558
FRONT SHOVEL
385C 5080 5090B
ENGINE - GENERATOR SET
C7.1DE200E C3.3DE50E0 C1.5DE13.5
PETROLEUM PACKAGE
CX35-C18I TH48-E80 TH48-E70 TH48 CX31-C11I CX31-C9I CX31-C13I C18 CX31-C18I
ENERGY STORAGE
ETS1500 PGS1260 PGS840 PGS1260 HD
RECLAIMER MIXER
RM800 RM500B RM-500 RM-300
ENGINE
C175-16 3512E G3516J G3516H 3516E C15 C18 C32B C32B INDUSTRIAL G3412C C32 MARINE G3408C G3408 3126 C32 INDUSTRIAL C13B G3520 G3520J G3520H C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3512E C175-16 C175-20 C32 C27 C32B
COLD PLANER
PM620 PM622 PC404 PR-450C PC205B PC104 PC105 PC45 PC35 PC104B PM820 PM825 PM822 PM312 PM313 PM310 PC203 PC204 PM-200
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3412 DE1100 G3520 G3508 3116 3114 3512 3406C 3406B C13GENSET 3412C DE800S 3304B 3306B C3.4B POWER SYS G3516C C15 GEN SE 3306 3304 C280-16
ROTARY/TRACK DRILLS
MD5150C MD6640
SKID STEER LOADER
226B 252B3 226B3 272C 232B 236B 236D 216B 270XE 262C2 236 232 250 236B3 248 246 242 262 260 252 270 236D3 262B 262C 265 268B 216 228 226 252B 256C 272D3 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246C 248B 216B3
INDUSTRIAL LOADER
415F2 IL
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
TRACK-TYPE LOADER
973
GENERATOR
XQP500 XQP550 SR4 SR5 SR4B SR4BHV XQ330
TRUCK ENGINE
3114 3116 C7 C9 C-9 C13 C15
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657
BUCKET
BUCKET
MACHINE CONTROL & GUID
MINESTARGU
TRACK SKIDDER
527
SPL EXCAVATOR BASED SOLN
OEM-PM
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
WHEEL SKIDDER
545D 545C 545 555D 535D 535C 535B 525D 525C 525B
RETROFIT AFTERTREATMNT
DPF SCR
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
UNDERGROUND ARTICULATED TRUCK
AD22
RENEWABLE ENERGY
BDP1000
WATER FORDING TRACTOR
D7R II
BROOM-PICKUP
BP115C BP118C
WHEEL TRACTOR
623H 621H 627H 631K 615C II 621K OEM 613C II 637K 611
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973D 973K BS3E BS3GII 963D 963B 963C 963K 953C 953D 953K 963 973 939 933 953
WHEEL DOZER
834G 834H 834K 834 844 854 824H 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
TELEHANDLER
RT80 TH337C RT60 RT50 TL1055D TH336C TH460B TH103 TL943 TL1255 TH514D TH514C TH82 TH83 RT50SA TL642 TH210 TH215 TH306D TH314D TH357D TH220B RT100 TH3510 TH3510D TH357 TL1055 TH408D TH407C TH62 TH63 TH406C TL943D TL943C RTC60 TH580B TL642D TL642C TH408 TH414C TL1255D TH417D TH417C
COMPACT WHEEL LOADER
920K 906H2 914 910 903 902 901 908 902C2 906 920 910G 910F 910E 910K 910M 907H2 903C2 914K 914M 914G 918M 901C 902C 904H 906H 903D 903C 904B 908M 908H2 906M 907H 907M 908H 914G2 901C2
SNOW WING
BLADE
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB1.8 CB1.7 CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7
ASPHALT SCREED
AS4251C AS2302C SE60 VT XW SE60VT XW SE47 VT SE60 V XW AS3251C SE60 V SE47 V AS3301C SE50 VT SE50 V
LOGGER
322C
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
QUICK COUPLER
TRS23 TRS10 TRS14 TRS18
LOAD HAUL DUMP
R1700 II R1300 OTHER R1700 XE R1600G R1700G R2900G R1700
MATERIAL HANDLER
MH3022 MH3024 MH3032 MH3040 MH3050 M325D MH MH3250 MH3260 MH3295 M325D L MH
ROTARY CUTTER
RC7 RC20
BACKHOE
BH30W BH30 BH27
TRACK-TYPE TRACTOR
D6G2 LGP D11 D3C III D3G D4G D5M D5G D6R D6T D6M D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D8 XE D3K2 XL D6T XW D6T XL D5C III D7R D8T D8R D9T D9R D6T XW PAT D5K XL D4K XL D7R SERIES D6N OEM D10T D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D11 XE D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T2 D8R II
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C AP500 AP555F AP600F BG1055E AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455C AP-555E BG600D AP355F AP455 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP355 AP-1055B AP-1055F AP-1055E AP-255E AP300 BG655D BG-245C AP1000
MARINE AUXILIARY
C32B 3508C 3516C 3516B 3512C 3512B
PIPELAYER
561M PL83 PL87 PL72 PL61
BROOM
BP22 BP25
MINING EXCAVATOR
5230B 5130 5230 5130B
TILT-ROTATOR
TRS23 TRS18 TRS14 TRS10
BROOM-ANGLE
BA118C
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533D CP-533E CS-433E CS-433C CS-66B CP-663E CS-64B CB-66B CB-534C CB-534B CB-534D CB-64B CB-535B CB-634 CB-536D CS54B CD-54 CS56B CB-68B CP-44B CB-34 XW CS-563C CS-563D CS-563E CP44B CS-663E CS-78B CS-531D CS-79B CP-433C CP-433E CP12 CS-76B CS-533D CP74B CS-533E CS-74B CP-563E CP-563D CP-563C CB-523B CB-525B CP12 GC CC-34 CB-224D CC-24 CB-224B CB-224C CB-225E CB-225D CP-563 CP-54B CS44B CP-56B CP-573E CP76B CS-573C CS-573D CS-573E CB10 CS-44B CB7 CB1.8 CB1.7 CS-323C CD-44B CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-214B CB-214C CB-214D CB-44B CB-434B CB-434D CB-434C CB-334E XW CS79B CP-68B CS-583E CS-583C CS-583D CB-32 CS74B CB-34 CS10 GC CB-24 CB-22 CB-14 CP68B CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-54B CS-563 CS-423E CP-323C CS-76 CS-74 CB46B CS-64 CB-545 CB-544 CB-534 CB-634C CB-634D CB4.0 CB4.4 CD-54B CS7 CB-334E CB-334D CB-335E CB-335D CP7 CS68B CP54B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
POWER PACKAGE
C32
GENERATOR SET
G3520 G3516 G3512 3508 3412C D1500 XQ1140 C7.1 GEN C13GENSET 3516 3512 XQ425 3516C GEN G3516B D1000 C7.1DE150E0 G3516H 3508B C4.4 C3.3 GEN S DE1250S XQP300 C18 I6 C4.4DE55E2 G3512H G3512K C13 XQ375 C18 GENSET XQ35 C4.4 GEN S C4.4DE110E C13 XQ350 XQ60 3412 C3.3DE50E0 C3.3DE50E2 C32 GENSET 3456 DE1500 C18 GEN SET DG125 DE1000S DG100 C7.1 DG150 XQP1100 DG30 C3.4 C3.3 G3520C G3520E G3520H G3520K 3512C 3512B DG80 C32B C3.3DE33E3 C3.3DE33E0 3516C 3516B 3516E XQP115 DE1400 C7.1DE150E D20 D25 XQ230 D30 XQ20T4F XQP30 C18 GEN SE C6.6 D1250 XQ125CM C9 C7.1DE200E 3516B GEN C2.2 3306B C4.4DE88E0 C4.4DE88E3 3516C GEN SET C18 GENERATOR SET G3412 C15 GENSET C32 GEN SET C6.6DE150E C18 C15 C13 C15 I6 C1.1DE9.5 C9.3 C2.2DE18E3 C9 GEN SET C175-16GENSET SR5 C27 C32 D800 C7.1 GEN S C15 GEN SE C175-20 C175-16 G3412C DE1250 3408C 3406C C1.1 3406E C4.4DE65E3 C1.5 C4.4DE110E2
BOX BLADE
BB121 BB124
EJECTOR TRUCK
730C 740B 730C2 EJ 740 730
MACHINE CNTRL & GDNC
CPM KIT
FOREST PRODUCTS
OTHER
ROAD RECLAIMER
RM600 RM500 RM800 RM500B
WIDE BODY TRUCK
707
CHALLENGER
55 MT765 MT755 MT745 MT735 35 95E 45 85E 75E MTC735 MTC745 MTC755 MTC765 65C 65E 65D
ENGINE - MACHINE
3408 3046 C32 3116 3114 C27 C4.4
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 777G 777F 775G OEM 785 797 770G 795F XQ 772G 773G 773F 772 770 794 AC 772G OEM 795F AC 793F AC 773G LRC 793F OEM 793D 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 770G OEM 785G 773G OEM 785C 785D
COMPACTOR
CB8 CB7 CC-34B CB10 CB13 CB15 CB16 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CD10 CCS7 CCS9 CC-24B CD8