Sign in
Cat® Hex Head Bolt (Lines Group, Power Train Cooler)
Brand: Cat
Cat® Hex Head Bolt (Lines Group, Power Train Cooler)
Brand: Cat
Units of Measure
INTEGRATED TOOLCARRIER
IT12B IT14F IT14G IT14B IT62G IT62H IT14G2 IT24F IT28G IT28F IT62G II IT18F IT38G II IT38H IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
POWER PACK
PP120
MINI HYD EXCAVATOR
302.5C 308E2 304CR 304C CR 305E2 CR 305E 305.5D 305.5E 305E2 305.5E2 CR 306.5 305 CR 302.5 305C CR 307-A 303.5 305.5E2 307D 307C 307B 307E 308E2CR 306E 308E 308D 308C 305.5 GC 305.5 CR 308E2 CR 307E2 303CR 308 309 306 307 305D CR 304.5 303.5CR 302.7CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
1190 2491 541 2 2590 TK711 511 522 521 1190T 521B 532 522B 541 551 552 2290 1390 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 1290T 2390 2391 1090
EXCAVATOR
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L EL300 330 LN 558 320GX 374D L 323F OEM OTHER 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN M325D MH 318D2 L 324E L 312E L 330 GC 320D RR E240 345D L 320N 320B 320C 320D 320E 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN E300 312F GC 318B N 325 LN 320D FM RR 336D LN 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 349D2 L E70B 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 336D 336E 336F 333 GC 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 EL240 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 315B FM L 330B 330C 330D 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 340D2 L 320D L 340MHPU 325C FM 340F L UHD EL240B EL240C 330B L 319D L 325 L E450 317B L 307-A 330F LN 322-A L 322-A N 318E L 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 320-A 340D L 330F L EL200B 317B LN 329F L 335F LCR 385C L MH 315F LCR 329D2 L M312 M315 M318 M320 345B II 325B L M315F 375-A L 315D L M317F 374F L E300B 385C FS 345B 345C 345D 307 349F L 385C L 317 315 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP E120B 340 324D FM 352 320 321 326 324 325 323 329E L 319 330 335 336 333 323 GX 323 GC 395 330-A LN 365B II EL300B 324D LN 311D LRR 320MHPU 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L E140 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 314F CR 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC E240C E240B 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL E110B 318C 318F 322 LN 318B 345D L VG 311F LRR MH3022 MH3024 336D2 XE E200B 315B L 375-A 316E L M320GC 322C FM
SHOVEL
6040
PAVING COMPACTOR
C13 MARINE CB2.7 CB2.5 MG630 CC2.7 CB-22B
MULTI TERRAIN LOADER
287C2 267B 247B3 297D XHP 277C2 257D 257B 297D 297C 297D2 XHP 247B 287C 287B 287D 297D2 277B 277D 277C 257D3 257B3 267 257 287 277 247
COMPACT TRACK LOADER
279C2 279D3 299D 299C 259D 255 265 249D3 289C2 289D3 299D3 XE 259B3 259D3 279D 279C 299D3 299D2 239D 299D XHP 289D 289C 249D 299D2 XHP 239D3
ROTARY MIXER
RM800 RM500B
WORK TOOL
SCARIFIER
PETROLEUM TRANSMISSION
CX38-P892 CX38-P800 CX31-P600
PETROLEUM ENGINE
C175-16 2016 3512E
SOIL COMPACTOR
CS12 GC CP7 CP5 CS5 825H 825G 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS11 GC 825 CP44B 815 CP12 GC 815K 815F CS20 CS10 CS11 CS12 CS13 CS16 CS19 CS10 GC CP13 GC 815F II CS13 GC CS44B 825G II
BACKHOE LOADER
420F2 450E 450F 414E 416F2 416E 416F 416C 416D 416B 434F2 432F2 426B 426C 428F2 424D 424B 422F 422E 424B2 420D 420E 420F 426 F2 428F 428D 428E 428B 428C 430D 430E 430F 438C 438D 438B 424B HD 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 432 444 446 450 430F2 442D 442E 446D 446B 444F 444E 444F2 422F2
PETROLEUM GEN SET
C27
WHEEL LOADER
988 XE 986H 986K 980XE 988B 988G 988H 988F 988K 950GC 814K 988F II 907K 972 XE 928HZ 906K 906M 908K 908M 980 XE 980K HLG 924GZ 924HZ 990K 990H 972M XE 938G II 993K 992D 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950E 950G 950F 950H 950K 950M 950L 918F 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 960F 966 XE 962H 962G 962L 962K 962M 966D 966F 966E 966H 966G 966L 966K 966M 924F 924H 924G 924K 928F 926M 962 928H 928G 966 972 966 GC 986 980 982 950G II 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 950 982 XE 950B/950E 908 907 906 950 GC 970F 966G II 972G 972H 972K 972M 972L 930G 930H 930K 930M 936F 962G II 938G 938F 938H 938K 990 II 938M 980F II 966K XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II
FORWARDER
554 564 574 574B
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D300E II 725 740 745 730 735 725C 730C2 D300E D300D D250E D250D D400E II 725C2 740 GC 730C 735C 735B 735 OEM D20D D250E II D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M318D M318C M314-07 M318C MH M315C M315D M316C M316F M316D M313C M313D M314F M315D2 MH3026 M315GC MH3040 M324D2 MH M320D2 M317D2 M322D2 MH M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M330D M325C MH M313-07 M318D MH M322D2 M322F M322D M322C W345B II M325B
ENGINE - INDUSTRIAL
G3512 3516B
PNEUMATIC COMPACTOR
PS-200B PS-150B PS-300B PS-300C PF-300C PF-300B CW-16 CW12 CW-34
INDUSTRIAL ENGINE
C32 C27 3516B 3126 3116 3114 C7 C9 C175-16
WHEEL SCRAPER
627G 631G 637K 637E 637G 637D 657G
QUARRY TRUCK
777E 773E 772G 770G
TRACTOR
784C
GAS ENGINE
G3512E G3516E G3516C
PUMPER
SPF743
FELLING HEAD
HF202
TRANSMISSION-ONHIGHWAY
CX28
POWER MODULE
XQC1200 XQC1600 PMG3516 XQ2280
SHOVEL LOGGER
345C
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
OEM SOLUTIONS
TR35E44-C9.3BL
MOTOR GRADER
135H 120M 2 140M 3 140M 2 12M 3 AWD 16H NA 120H 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 143H 140 GC 18M3 160H ES 16M 160 16H 14L 150 14M 140 14H 12H 12M 12K 14M3 120 160H NA 120K 2
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6060 6015B
KNUCKLEBOOM LOADER
559C 559D 539 2384D 2384C 579C 579D 2484D 2484C
HAMMER
B4 B2 B1
TRANSMISSION-MILITARY
CX28
MARINE ENGINE
3126B C9.3 C7
LOG LOADR FORST MACH
558
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 5090B
PETROLEUM PACKAGE
TH31-E61 CX35-C18I TH35-E81 TH48-E70 CX35-P800 CX31-C15I TH31-C9P TH31-C9T TH31-C9I CX31-C13I TH35-C11I CX31-C18I TH35-C13I TH35-C15I
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-300
ENGINE
C175-16 C175-20 3512E
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PM-465 PM820 PM825 PM822 PM312 PM313 PM310 PC9 PC6 PM-201
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
DE1100 C13GENSET DE800S POWER SYS C15 GEN SE C280-16
TRANSMISSION
CX38-P892 TR16-C7.1
SKID STEER LOADER
226B 226D 252B3 226B3 226D3 272C 272D 232B 232D 236B 236D 216B 262C2 279D3 272D2 XHP 249D3 236 232 250 236B3 248 246 242 262 260 252 236D3 262B 262D 262C 265 262D3 268B 216 228 226 289D3 232D3 272D XHP 252B 256C 272D3 272D2 242B3 242D3 246D3 272D3 XE 242B 242D 246B 246D 246C 248B 216B3
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
POWERTRAIN
TR35E44-C9.3B
TRUCK ENGINE
3116 3126 3208 C11 C13
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
BUCKET
BUCKET
WHEEL SKIDDER
545D 545C 525 515 545 555D 535D 535C 535B 525D 525C 525B
ASPHALT COMPACTOR
CB22B CB2.7 GC CB2.5 GC CC2.7 GC CB8 CB7 CB10
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
OEM MOB HYD PWR UNIT
336MHPU
WATER FORDING TRACTOR
D7R II
WHEEL TRACTOR
623H 621H 627G 627H 631K 631E 631G 621K OEM 637G 637E 637K 651 657G
HEX BASED SPL SOLUTION
320E 352F OEM 330F OEM
TRACK LOADER
933C 939C 973C 973K 963D 963C 953C 953D 953K 973 939 933 953
WHEEL DOZER
834G 834H 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816K 816F 826C 826G 826H 826K 836H 836G 836K
COMPACT WHEEL LOADER
914 910 902 908 902C2 906 930 938 920 926 910G 910F 910E 910K 910M 903C2 914K 914M 914G 906H 903D 904B 908M 906M 907M 914G2 901C2
TELEHANDLER
RT60 RT50 TH103 TH514C TH82 TH83 TH1255 RT50SA TH210 TH215 TH0842 TH314D TH357D TH220B TH3510 TH3510D TH357 TH408D TH62 TH63 TH1055 RTC60 TH0642 TH408 TH414C TH417D TH417C
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CC2.7 GC CB2.7 CB2.5 CB2.9 CB2.7 GC CC2.6 CC2.7
ASPHALT SCREED
AS4252C AS2302C SE60 VT XW SE60 FM SE47 FM SE60 SE60VT XW SE60 V XW AS3251C SE60 V AS3301C SE50 V
LOGGER
322C
UNDERGROUND ART TRUCK
AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B
UNDERCARRIAGE
OEMS
QUICK COUPLER
FUSION
LOAD HAUL DUMP
R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700
MATERIAL HANDLER
MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 M325D MH M325D L MH
ROTARY CUTTER
RC20
TRACK-TYPE TRACTOR
D10 D11 D8 GC D3C III D3G D4G D5M D5N D5G D6R D6T D6M D6N D6K D7E D4K2 LGP D6N LGP D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D8T D8R D8N D9T D9R D6T XW PAT D5K XL D6R LGP D4K XL D9 GC D7R SERIES D6N OEM D10R D10T D11R D11T D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP D5R LGP D6R II D5R2 D6N XL D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6K2 D7E LGP D5K LGP D6R III D6XE 30/30 D6K2 LGP D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10T2
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP600 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP555F AP600F AP-1050 BG1055E AP-1000 BG-225C AP555 BG500E BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E AP-500E SE47 BG-2455D BG-2455C AP-555E BG-230 BG-210B BG600D AP455 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E AP-255E AP300 BG655D BG-245C AP1000
PIPELAYER
561N 561M 587T 587R PL83 PL87 PL72 PL61 583T 572R II
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-431C CS-68B CP-533C CP-533E CS-433E CS-433C CP-663E CS-64B CB-534C CB-534B CB-534D CB-535B CB-634 CB-536D CD-54 CS56B CP-44B CS-563C CS-563E CP44B CS-663E CS-78B CS-531C CS-79B CP-433C CS-533C CP74B CS-533E CS-74B CP-563E CP-563C CS512 GC CB-523B CB-525B CP12 GC CP-563 CP-54B CS44B CP-56B CP-573E CP76B CP-533 CS-573C CS-573E CB10 CS-44B CS-323C CP-64 CP-54 CP-56 CP-44 CP11 GC CP-34 CC4.0 CS14 CP-76 CP-74 CS78B CB-64 CB-54 CB-564D CB-44B CB-434B CB-434D CB-434C CS79B CP-68B CS-583E CS-583C CS74B CS10 GC CP68B CS-56 CS11 GC CS-573 CS-54 CS-56B CS-583 CS-44 CS-34 CS-54B CS-563 CS-533 CS-531 CS-423E CP-323C CS-76 CS-74 CS-64 CB-54B CB-524 CB-523 CB-522 CB-521 CB-525 CB-634C CB-634D CB4.0 CB4.4 CB-14B CS7 CP7 CS68B CP-74B CS-683E CP56B
MOBILE HYD POWER UNIT
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 330FMHPU 385C L 336D L 349E C7.1 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
TECHNOLOGY
AUTOGUIDNC
GENERATOR SET
G3516 3508 3412C D1500 3516 3512 G3516B G3516C G3516E 3508B DE1250S G3512E C13 XQ375 C13 XQ350 3412 3456 DE1500 DE1000S G3520C G3520B G3520E 3512B C32B 3516C 3516B 3516E DE1400 C18 GEN SE C9 G3412 C18 C15 C13 C9.3 C9 GEN SET C175-16GENSET C27 C32 C15 GEN SE C175-20 C175-16 G3412C DE1250 3406C 3406E
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
FOREST PRODUCTS
OTHER
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM600 RM500 RM800 RM400 RM500B
ENGINE - MACHINE
3116 3114
CHALLENGER
55 65 75 35 95E 45 85C 85E 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 65C 65B 65E 65D
OFF-HIGHWAY TRUCK
D10R
BATTERY CHARGER
MEC500
TRUCK
793F XQ 775G 775F 777C 777B 777D 777G 777F 775G OEM 785 793 797 770G 795F XQ 772G 773E 773G 773F 794 AC 772G OEM 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 770G OEM 785G 773G OEM 785C 785D
COMPACTOR
CB7 CC-34B CB10 CB-24B CB-22B CB-34B XW CB-36B CB-34B CB-32B CC-24B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced