Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds8T-5414: M12 X 1.75 Stud
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds8T-5414: M12 X 1.75 Stud
8T-5414: M12 X 1.75 Stud

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
8T-5414: M12 X 1.75 Stud
8T-5414: M12 X 1.75 Stud
8T-5414: M12 X 1.75 Stud
8T-5414: M12 X 1.75 Stud
8T-5414: M12 X 1.75 Stud

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-5414
Stud Type: Fully Threaded Stud (rod)
Material: STEEL,Low Alloy Steel,Alloy Zinc
Overall Length (mm): 50.0
Stud Thread Size (mm): M12 X 1.75
Coating: Plain Finish
Thread Size (mm): M12
Grade: Plain finish
Thread: Coarse Thread UNC
Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
Material Description: ISO Class 10.9 or SAE J429 Grade 8 equivilent
Hole Thread Pitch: 1.75
Thread Size (dia x pitch) (mm): M12 × 1.75
Screw Length - A (mm): 50
View More
Compatible Models for part number 8T-5414

TRUCK ENGINE

C13

WHEEL TRACTOR

623H 621K OEM 621H 627H

INTEGRATED TOOLCARRIER

IT62G II IT62G

MIXING BUCKET

MB200

WHEEL TRACTOR-SCRAPER

627K 627 623 621 627K LRC 632 623K LRC 623K 621K

SOIL COMPACTOR

815F II 815K 815 815F

LOAD HAUL DUMP

R3000H R2900G R2900 XE R1700 XE R1700 R2900

SITE PREP TRACTOR

2864C 586C

BACKHOE LOADER

416 426 428 438 436

OFF HIGHWAY TRUCK

793D

WHEEL DOZER

834 844 834K 854 814F II 814K 854G 814F 854K 814 844H 844K

LANDFILL COMPACTOR

816K 836 816F II 836K 816 816F

MOTOR GRADER

24

WHEEL LOADER

972G 972H 988 XE 814K 986 950G II 988GC 950G 962H 962G 986H 988 950H 986K 990K 990H 990 993 992 972G II 993K 988K XE 988K 962G II 992G 992K 990 II 966H 966G 966G II

TRACK-TYPE TRACTOR

D8 D8T D5M D11T D6M

PIPELAYER

561M

SKID STEER LOADER

226D3 232D3 236D3

OFF-HIGHWAY TRUCK

D10R

MINING EXCAVATOR

5130

TRUCK

775F 797 793D 777F 797F 773F 797B

WHEEL FELLER BUNCHER

2570C 2570D 573C 573D 563C 563D 2670C 553C 2670D 2470C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced