Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-5436: M10-1.5 x 130mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-5436: M10-1.5 x 130mm Hex Head Bolt
8T-5436: M10-1.5 x 130mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-5436: M10-1.5 x 130mm Hex Head Bolt
8T-5436: M10-1.5 x 130mm Hex Head Bolt
8T-5436: M10-1.5 x 130mm Hex Head Bolt
8T-5436: M10-1.5 x 130mm Hex Head Bolt
8T-5436: M10-1.5 x 130mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
344-5675: M10 x 1.5mm Hex Nut
344-5675: M10 x 1.5mm Hex Nut

Metric, Coarse Thread UNC

Check Price
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
8T-0389: M10 x 1.5mm Hex Lock Nut
8T-0389: M10 x 1.5mm Hex Lock Nut

Cat® M10 Steel Hexagonal Lock Nut with Nylon Insert

Check Price
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat Washer

Cat® A Hard Washer designed for M10 fastener prevents the fastener from sinking into the material and distributes the load more evenly.

Check Price
6V-7744: M10 x 1.5mm Cone Lock Nut
6V-7744: M10 x 1.5mm Cone Lock Nut

Metric

Check Price
198-4777: M10 ID Steel Flat Washer
198-4777: M10 ID Steel Flat Washer

Cat® Black Colored Hard Washer for Magnetic Switches and Hydraulic Hoses

Check Price
344-5675
344-5675: M10 x 1.5mm Hex Nut
Check Price
8T-4121
8T-4121: M10 ID Steel Flat Washer
Check Price
8T-0389
8T-0389: M10 x 1.5mm Hex Lock Nut
Check Price
7X-7729
7X-7729: M10 ID Steel Flat Washer
Check Price
6V-7744
6V-7744: M10 x 1.5mm Cone Lock Nut
Check Price
198-4777
198-4777: M10 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert