Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6593: M20-2.5 x 55mm Hex Socket Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6593: M20-2.5 x 55mm Hex Socket Head Bolt
8T-6593: M20-2.5 x 55mm Hex Socket Head Bolt

Metric

Brand: Cat

Product Images
8T-6593: M20-2.5 x 55mm Hex Socket Head Bolt
8T-6593: M20-2.5 x 55mm Hex Socket Head Bolt

Metric

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 8T-6593

Units of Measure

USMetric
Hand of Thread: RH
Material: Alloy Steel
Thread Size (dia x pitch) (mm): M20x2.5
Grip Length (in): 0.295
Bolt Type: Socket Head
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 2.165
Thread Size (mm): M20
Grip Length (mm): 7.5
Bolt Length (mm): 55.0
View More
Compatible Models for part number 8T-6593

GENERATOR SET

3516E

RECLAIMER MIXER

RM-300

OFF HIGHWAY TRUCK

798 AC

MATERIAL HANDLER

MH3049

HYDRAULIC SHOVEL

6040

ELECTRIC ROPE SHOVEL

7495 HF 7495

MULTI PROCESSOR JAW

MP318 MP332 MP324 MP365

ROAD RECLAIMER

RM-350B

FORWARDER

574

MINI HYD EXCAVATOR

308E 307E2 308E2 CR

MINING EXCAVATOR

5230B 5230 5110B

TRUCK

797F 797 797B

PULVERIZER

P318 P232

GAS ENGINE

G3520

VIBRATORY COMPACTOR

CB-545 CB-544

SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced