Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws8T-6868: M12-1.75 x 80mm Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Product Images
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head Bolt

Metric, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
198-4778: M12 ID Steel Hard Washer
198-4778: M12 ID Steel Hard Washer

Cat® Black Colored Hard Washer for Hydraulic Hoses and Stairways

Check Price
8T-8549: M12 x 1.75mm Hex Lock Nut
8T-8549: M12 x 1.75mm Hex Lock Nut

Cat® M12 Steel Hexagonal Lock Nut with Nylon Insert

Check Price
6V-7687: M12 x 1.75mm Cone Lock Nut
6V-7687: M12 x 1.75mm Cone Lock Nut

Metric

Check Price
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex Nut

Metric, Coarse Thread UNC

Check Price
5P-1076
5P-1076: M12 ID Steel Flat Washer
Check Price
8T-4223
8T-4223: M12 ID Steel Flat Washer
Check Price
198-4778
198-4778: M12 ID Steel Hard Washer
Check Price
8T-8549
8T-8549: M12 x 1.75mm Hex Lock Nut
Check Price
6V-7687
6V-7687: M12 x 1.75mm Cone Lock Nut
Check Price
329-3356
329-3356: M12 x 1.75mm Hex Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert