Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersNuts329-3356: M12 x 1.75mm Hex Nut
Home
Hardware, Seals, & ConsumablesHardwareFastenersNuts
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex Nut

Metric, Coarse Thread UNC

Brand: Cat

Product Images
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex Nut
329-3356: M12 x 1.75mm Hex Nut

Metric, Coarse Thread UNC

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
198-4778: M12 ID Steel Hard Washer
198-4778: M12 ID Steel Hard Washer

Cat® Black Colored Hard Washer for Hydraulic Hoses and Stairways

Check Price
5P-1076: M12 ID Steel Flat Washer
5P-1076: M12 ID Steel Flat Washer

Cat® Hard Washer is a rigid flat disc used to evenly distribute load and prevent surface damage in fastening

Check Price
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head Bolt

Discover durable heavy duty bolt for reliable performance with Cat. Perfect for heavy-duty applications, ensuring strength and quality.

Check Price
7X-2549: M12-1.75 x 100mm Hex Head Bolt
7X-2549: M12-1.75 x 100mm Hex Head Bolt

Metric, Coarse Thread UNC

Check Price
8T-4194: M12-1.75 x 50mm Hex Head Bolt
8T-4194: M12-1.75 x 50mm Hex Head Bolt

Track Bolt

Check Price
8T-6868: M12-1.75 x 80mm Hex Head Bolt
8T-6868: M12-1.75 x 80mm Hex Head Bolt

Metric, Coarse Thread UNC

Check Price
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat Washer

Cat®Flat Washer (Clutch,Brake,Transmission)

Check Price
198-4778
198-4778: M12 ID Steel Hard Washer
Check Price
5P-1076
5P-1076: M12 ID Steel Flat Washer
Check Price
8T-4139
8T-4139: M12-1.75 x 30mm Hex Head Bolt
Check Price
7X-2549
7X-2549: M12-1.75 x 100mm Hex Head Bolt
Check Price
8T-4194
8T-4194: M12-1.75 x 50mm Hex Head Bolt
Check Price
8T-6868
8T-6868: M12-1.75 x 80mm Hex Head Bolt
Check Price
8T-4223
8T-4223: M12 ID Steel Flat Washer
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert