Caterpillar
No suggested results. Try again.

Select Store

Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesO-Ring Kits270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile
Home270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile

270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile

O-Ring Seal Kit: 10 Sizes, 125 Seals, Nitrile, 90 Duro

Brand: Cat

Product Images

270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile
270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile
270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile
270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile

270-1537: Metric Straight Thread O-Ring Seal Kit 90A Nitrile

O-Ring Seal Kit: 10 Sizes, 125 Seals, Nitrile, 90 Duro

Brand: Cat

Parts included in this kit

No results available.

8T-7876: 1.5 x 8.2mm 90A NBR O-Ring

Quantity: 15

6V-9028: 9.4mm Inside Diameter Seal-O-Ring

Quantity: 15

6V-6560: 2.1 x 11.4mm 90A NBR O-Ring

Quantity: 15

8T-6850: 13.4mm Inside Diameter Seal-O-Ring

Quantity: 15

8T-7524: 15.4mm Inner Diameter STOR O-Ring Seal

Quantity: 15

8T-7877: 2.1 x 17.4mm 90A NBR O-Ring

Quantity: 15

6V-7970: 19.4mm Inside Diameter Seal-O-Ring

Quantity: 10

8T-7878: 2.8 x 22.7mm 90A NBR O-Ring

Quantity: 10

8T-7525: 2.8 x 23.7mm 90A NBR O-Ring

Quantity: 10

8T-7526: 29.7mm Internal Diameter O-Ring Seal

Quantity: 5

646-5778: 171mm Long Seal Pick

Quantity: 1

Showing 1 to 11 of 11

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced